Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Universal Ramp and Soak PID Controller with Autotune and Alarms

Universal Temperature Process Controller

Item# CN142-R1-DC2-C4

Universal Temperature Process Controller CN142-R1-DC2-C4 CN142-R1-DC2-C4
  • This product series is no longer available. For possible alternates please see CN38S Series or CN401-11445-C4 or CN4000-Series. An exact replacement will be introduced in Q1 2021.
  • Dual Display
  • J K R S Thermocouple Inputs
  • Process Inputs


Monitor and control temperature or process applications with precision using the CN142 Series controllers. The CN142 Series provides dual LED displays for local indication of process value and setpoint value. Control methods include on/off PID auto-tune and manual-tune. Controller includes a 3 setpoint ramp/soak control feature and also includes alarm event and timer functions with optional RS485 communications. An optional software package CN-SW-HW-KIT includes cable and configuration module for quick configuration of units as well as copying configuration parameters from one unit to another. The configuration module can also be purchased separately and with a built-in battery feature configuration settings can be downloaded and copied to the module without power applied to controller. The module can then be plugged into a new unit without power applied and the configuration setting can be transferred for easy set-up for multiple units.

Specifications
Front Bezel: 32 x 74 mm (1.6 x 2.9')
Panel Depth: 53 mm (2.1')
Supply Voltage: 24 to 230 Vac/Vdc ±15% 50/60 Hz
Power Consumption: 2 W
Display: Two 4-digit 10 mm (0.4') green (SV) 8 mm (0.3') red (PV)
Accuracy: ±0.5°C temperature 0.2% reading
Resolution: 1°/0.1° 10 µV process
A/D Conversion: Sigma-delta
Reading Rate: Programmable
Digital Filter: Programmable
Operating Conditions:
    Temperature: 0 to 45°C (32 to 113°F)
    Humidity: 35 to 95 RH%
Material:
    Enclosure: Noryl UL94V1 self-extinguishing
    Front Panel: PC ABS UL94V0 self-extinguishing
Weight: 112 g (3.95 oz)
Front Panel: IP65 (with gasket) box IP30 terminal blocks IP20
Inputs:
    Thermocouple: J K R S
    RTD: Pt100 Pt500 Pt1000 Ni100
    Thermistor: PTC1K NTC10K (B 3435K) NTC 2252 O
    Process: 4 to 20 mA 0 to 10V 0 to 40 mV potentiometer 0 to 6/160 KO
Sampling Time: 4 1 ms (frequency 242 Hz)
1 Digital Input: ½ setpoint selection hold run (only for thermocouple 0 to 10V 0/4 to 20 mA 0 to 40 mV)
Outputs:
    2 Relays: 8 A to 250 Vac and 5 A to 250 Vac
    DC Pulse: 12 Vdc 30 mA
Serial Communication: RS485 Modbus ® RTU master/slave
Control Algorithms: On/off with hysteresis P PI PID PD time proportional
Tuning: Manual or autotune
Data Protection: Lock of command/ alarm setpoint; access to parameters by password
Alarm Modes: Absolute/threshold band high/low deviation; alarm with optional manual reset
Soft-Start: Rising gradient expressed as °C or °F/hour
Programmer Function: Start/stop 3 steps pre-programmed cycle
Timer Function: Controller function + single/double timer
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Software, cable and configuration module kit
$284.50
1 In Stock
memory plug in module
$133.31
9 In Stock
Noise Suppression RC snubber (2 leads), 110 to 230 Vac
$49.88
197 In Stock
en-US
en
Save Configuration