Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

PLATINUM™ Series Universal Input Digital Panel Meters

PLATINUM™ Series Digital Panel Meters

$499.67

Item# DP8PT-330-006

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $499.67
10-24 $474.69
25-49 $449.70
50-99 $424.72
100-499 $399.74
500+ $374.75

In stock

Lead Time (If not in stock): 6 weeks
PLATINUM™ Series Digital Panel Meters DP8PT-330-006 DP8PT-330-006
  • Strain & Bridge Inputs, 6 Digit Display and Upgraded Platinum Software Now Available
  • Super High Performance (20 Samples / Sec), High Accuracy
  • Extremely Versatile yet Easy and Intuitive to Use
  • Bright 3-Color (RED, GREEN, and AMBER) 9 Segment LED Display with Wide Viewing Angle

DP8PT-330-006 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Form Factor
Display Type
Alarm Output
Retransmission Output
Communications
Supply Voltage Type
Measurement Type
Input Type
Number of Inputs
Max Sampling Rate
Additonal Features


The Industry Leading PLATINUM Series family of microprocessor-based digital panel meters offer unparalleled flexibility in process measurement. While extremely powerful and versatile, great care has gone into designing a product that is very easy to set-up and use. The automatic hardware configuration recognition eliminates the need for jumpers and allows the firmware to automatically simplify itself, eliminating all menu options that do not apply to a specific configuration.

Each unit allows the user to select the input type from 9 thermocouple types (J, K, T, E, R, S, B, C, and N), Pt RTDs (100, 500, or 1000 Ω, with either 385, 392, or 3916 curve), thermistors (2250 Ω, 5K Ω, and 10K Ω), DC voltage, or DC current, and Strain & Bridge Inputs. The bipolar voltage or current inputs are fully scalable to virtually all engineering units, with a selectable decimal point that is perfect for use with pressure, flow, or other process input.

Two alarms can be configured for above, below, hi/lo, and band triggering using either absolute or deviation alarm trigger points. In addition, high-high/low-low indication is available. The two optional single pole double throw mechanical relays can be assigned to either or both alarm triggers. Two annunciators and three display colors can also be assigned to the alarm triggers.

The PLATINUMΩ Series device features a large, 3-color, 9 segment programmable LED display with the capability to change color and/or change the state of designated outputs every time an alarm is triggered. Now 6 digit display is available. The universal power supply accepts 90 to 240 Vac. The low voltage power option accepts 24 Vac or 12 to 36 Vdc.

Embedded Ethernet and Serial Communications
Optional embedded ethernet on the 1Ω16 and 1Ω8 DIN models allow the units to connect directly to an ethernet network and transmit data in standard TCP/IP packets, or serve web pages over a LAN or the internet. Optional serial communications are also available configurable as RS232 or RS485, with straightforward ASCII commands or MODBUS®. All three types of communications interfaces (USB, ethernet, and serial) can be installed and active simultaneously.

*If you have the previous firmware version 1.3.0.25 installed, please upgrade it to the latest.



Specifications
Inputs
Input Types: Thermocouple, RTD, thermistor, analog voltage, analog current, strain & bridge inputs
Current Input: 4 to 20 mA, 0 to 24 mA scalable
Voltage Input: ±100 mV, ±1 V, ±10 Vdc scalable
Thermocouple Input (ITS 90): K, J, T, E, R, S, B, C, N
RTD Input (ITS 90): 100/500/1000 Ω Pt sensor, 2-, 3- or 4-wire; 0.00385, 0.00392 (100 Ω only), or 0.003916 (100 Ω only) curves
Thermistor Input: 2252 Ω, 5K Ω, 10K Ω
Strain Input: ±100 mV, ±50 mV
Excitation: Firmware selectable (no jumpers to set) to 5, 10, 12, and 24 Vdc @ 25 mA (24V for AC Units Only)
Configuration: Differential
Polarity: Bipolar
Resolution: 0.1° temperature; 10 ΩV process
Input Impedances:
    Process Voltage/Strain: 10M Ω for ±100 mV, 1M Ω for other voltage ranges
    Process Current: 5 Ω
    Thermocouple: 10K Ω max
Temperature Stability:
    RTD: 0.04°C/°C
    Thermocouple @ 25°C (77°F): 0.05°C/°C (cold junction compensation)
    Process/Strain: 50 ppm/°C
A/D Conversion: 24-bit sigma delta
Reading Rate: 20 samples per second
Digital Filter: Programmable from 0.05 seconds (filter = 1) to 6.4 seconds (filter = 128)
CMRR: 120 dB
Setpoint Adjustment: 4 Digit (-9999 to +9999 counts); 6 Digit (-99999 to +999999)
Warm-Up to Rated Accuracy: 30 mins
Alarm outputs (optional)
Isolated Analog output (optional): Retransmission only
SPDT Relay: Single pole, double throw mechanical relay, 250 Vac or 30 Vdc at 3 A (resistive load)
Communications (USB Standard , Optional Serial and Ethernet)
Connection:
    USB: Female micro-USB
    Ethernet: Standard RJ45
    Serial: Screw terminals
USB: USB 2.0 host or device
Ethernet Standards Compliance: IEEE 802.3 10/100 Base-T auto-switching, TCP/IP, ARP
Serial: Software selectable RS232 or RS485; programmable 1200 to 115.2 K baud
Protocols: Omega ASCII, Modbus ® ASCII/RTU
Isolation
Approvals: UL, cUL, CE
Power to Input/Output: 2300 Vac per 1 min test; 1500 Vac per 1 min test (low voltage/power option)
Power to Relays/SSR Outputs: 2300 Vac per 1 min test
Relays/SSR to Relay/SSR Outputs: 2300 Vac per 1 min test
RS232/RS485 to Inputs/Outputs: 500 Vac per 1 min test




Input Type Description Range Accuracy
Process/Strain Process Voltage ±50 mV, ±100 mV, ±1, ±10 Vdc 0.03% FS
Process Process Current Scalable within 0 to 24 mA 0.03% FS
J Iron-Constantan -210 to 1200°C (-346 to 2192°F) 0.4°C (0.7°F)
K CHROMEGA™-ALOMEGA™ -270 to -160°C (-454 to -256°F)
-160 to 1372°C (-256 to 2502°F)
1.0°C (1.8°F)
0.4°C (0.7°F)
T Copper-Constantan -270 to -190°C (-454 to -310°F)
-190 to 400°C (-310 to 752°F)
1.0°C (1.8°F)
0.4°C (0.7°F)
E CHROMEGA™-Constantan -270 to -220°C (-454 to -364°F)
-220 to 1000°C (-364 to 1832°F)
1.0°C (1.8°F)
0.4°C (0.7°F)
R Pt/13%Rh-Pt -50 to 40°C (-58 to 104°F)
40 to 1788°C (104 to 3250°F)
1.0°C (1.8°F)
0.5°C (0.9°F)
S Pt/10%Rh-Pt -50 to 100°C (-58 to 212°F)
100 to 1768°C (212 to 3214°F)
1.0°C (1.8°F)
0.5°C (0.9°F)
B 30%Rh-Pt/6%Rh-Pt 100 to 640°C (212 to 1184°F)
640 to 1820°C (1184 to 3308°F)
1.0°C (1.8°F)
0.5°C (0.9°F)
C 5%Re-W/26%Re-W 0 to 2320°C (32 to 4208°F) 0.4°C (0.7°F)
N Nicrosil-Nisil -250 to -100°C (-418 to -148°F)
-100 to 1300°C (-148 to 2372°F)
1.0°C (1.8°F)
0.4°C (0.7°F)
RTD Pt, 0.00385, 100 Ω, 500 Ω, 1000 Ω -200 to 850°C (-328 to 1562°F) 0.3°C (0.7°F)
RTD Pt, 0.003916, 100 Ω -200 to 660°C (-328 to 1220°F) 0.3°C (0.7°F)
RTD Pt, 0.00392, 100 Ω -200 to 660°C (-328 to 1220°F) 0.3°C (0.7°F)
Thermistor 2252 Ω -40 to 120°C (-40 to 248°F) 0.2°C (0.35°F)
Thermistor 5K Ω -30 to 140°C (-22 to 284°F) 0.2°C (0.35°F)
Thermistor 10K Ω -20 to 150°C (-4 to 302°F) 0.2°C (0.35°F)



Accessories
Use the optional PT-USB-CABLE for a NEMA4 rated panel mount USB connector. A 12" (304mm) length cable connects from USB port of Platinum controller to your control panel. This accessory includes a protective end cap when not in use.

The PT-USB-ADAPTER, which is supplied with each unit, can be plugged into the controller and be used with a standard USB 2.0 memory stick.

This 1 GB USB thumbdrive has a standard USB connector on one end and a micro-USB connector on the other end. It is convenient for transferring files between your PC and your PLATINUM unit.

The part numbers listed below are only examples. More configurations are offered and can be constructed using the part number builder at the bottom of the page.
loading all models
loading all reviews
Rated 4 out of 5 by from Basic DAQ For a basic data acquisition this part works fine. I had to call into omega for help navigating the menu to get the scaling correct for the 4-20mA, 0-1000psi pressure transducer. If all you need to do is acquire and log data from display this part is just fine.
Date published: 2018-05-23
Rated 5 out of 5 by from Gets the job done Needed to connect different pressure transducer types. The set up was a bit confusing (always hate 100+ page manuals) but tech support was able to assist with no problems. All issues were resolved.
Date published: 2018-11-08
Rated 1 out of 5 by from UNHAPPY VERY HARD TO PROGRAM NO BASIC EXAMPLE PROGRAM. PLAN TO SPEND DAYS PROGRAMMING
Date published: 2018-03-08
Rated 5 out of 5 by from PLATINUM DIGITAL METERS These digital meters were a perfect match and were received in a timely manner.
Date published: 2023-11-17
Rated 5 out of 5 by from Good product The meter quality is good and installation instruction is clear
Date published: 2023-10-03
Rated 4 out of 5 by from Digital meter Meter was easy to set up. Display of numbers were is to read
Date published: 2023-05-08
Rated 4 out of 5 by from Soes what its intended Works great and as it should. Will purchase again in the future
Date published: 2023-02-26
Rated 5 out of 5 by from Great Process Signal Conditioner and Display We have been using these panel meters for a few years now in our lab to set up and monitor several different test parameters: temperature (thermocouple or RTD), pressure, flow etc. Easy to set up, great features (multiple input options, min, max readings, programmable outputs), and very reliable operations. Overall, a very versatile product for all you transducer signal conditioning, display and monitoring applications.
Date published: 2022-10-20
  • y_2024, m_5, d_4, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_11
  • loc_en_US, sid_DP8PT-330-006, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
loading all QA

Externally exciting a pressure transducer with 24vdc & a 0-10V output, how is this wired with only one output wire from the transducer?

Asked by: Ramon
got it, jumpered the transducer -24v to pin 1
Answered by: Ramon
Date published: 2021-04-01

Where can I find the ASCII serial protocol (commands, etc) for use with a Platinum Series meter?

Asked by: billc234
Thank you for your inquiry. You can find this information by scrolling to the bottom of this page. Click Manuals > C > Serial Communication Protocol M5452
Answered by: Application Engineer CB
Date published: 2021-04-08

does the dp8pt-dc have battery backup

Asked by: sparky2
Thanks for connecting with Omega. Part number DP8PT-DC does not have battery backup. You do not need to reprogram when power is lost. This unit will retain all the configuration parameters in non-volatile memory. Please email our Tech Support rep back if you have any further questions.
Answered by: Jane
Date published: 2024-02-07

The DPT8 lists a low power option allowing the device to be powered by 24VAC (or 12-36V DC) on the data sheet, but it is not clear what model(s) are associated with this option. The models are listed as being either AC or DC powered only.

Asked by: RichardP
Hi Richard, Thanks for the inquiry. Models are available with the low voltage (power) option and this option is indicated with a suffix "-DC". Please see data sheet for options table; https://assets.omega.com/pdf/process-control-and-monitoring-devices/meters/process-meters/DPPT_Series.pdf
Answered by: NorwalkAE
Date published: 2020-05-15

What is the ethernet settings password? I searched all the manuals for "password" and for "login" and I didn't find the webpage password for ethernet settings.

Asked by: MTen
Hi MTen, Default login password is "12345678" and administrator password is "00000000". Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2024-01-16

Is the front panel rain-resistant?

Asked by: Vincent30
Hi Vincent30 Thank you for the request. The 1/8 DIN size bezel is rated NEMA1. The 1/32 and 1/16 size are rated NEMA 4X. We do not recommend any of these where there is exposure of the bezel to weather condition. Best regards OME
Answered by: NorwalkAE_RS
Date published: 2022-10-05

Does the DP16Pt-330-C24 allow for half-duplex RS-485 communication? If so, does this require certain programming?

Asked by: mcd3
Thank you for the inquiry. Yes, this model accepts half-duplex. Please see communications guide for command set. https://assets.omega.com/manuals/M3397.pdf Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2024-02-20

Do you have a 3D model available for this meter?

Asked by: Anonymous
Thank you for your inquiry. We can supply the requested information and you can send a request to temp@omega.com and we can email the information to you.
Answered by: Application Engineer JB
Date published: 2019-08-23
  • y_2024, m_5, d_4, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_19
  • loc_en_US, sid_DP8PT-330-006, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
PLATINUM™ Series Digital Panel Meters
$535.42
0 In Stock
PLATINUM™ Series Digital Panel Meters
$558.06
0 In Stock
Accessories
Standard USB to Micro USB Adapter
$15.55
0 In Stock
en-US
en
Save Configuration