Added to Your Shopping Cart
High accuracy, 0.05% of reading, wireless and USB K, J, T, E, R, S, N thermocouple types thermometer and datalogger. Datalogging capacity of up to 16,000 records.
Added to Your Shopping Cart
4-Channel Handheld Data Logger Thermometer
Added to Your Shopping Cart
PT100 RTD, 3 or 4 wire, handheld thermometer with 0.1 resolution and dual temperature display. Utilize the software through the USB connection as an accessory.
Added to Your Shopping Cart
IEC751 Class A accuracy and 0.01 resolution RTD datalogging thermometer with PT100 4 wire probe included. Datalogs up to 16,000 records and has a USB output.
Added to Your Shopping Cart
Omega's OM-CP-RTDTempX Series consists of 4, 8, 12 and 16-channel RTD Temperature data logger with a reading rate of up to 4 Hz. Click here to learn more.
Added to Your Shopping Cart
The OM-DVTH records and instantly displays trends for temperature, humidity and dew point. Featuring both numerical and graphical display modes.
Added to Your Shopping Cart
OM-CP-HITEMP140-FR A high temperature data logger with ultra-fast response time to record temperature during rapidly changing thermal processes.
Added to Your Shopping Cart
4-Channel Handheld Data Logger Thermometer
Added to Your Shopping Cart
Temperature and Humidity data logger carries FM approvals and records up to 32.8K readings. Features a rugged compact design for hostile environments or hard to reach places.
Added to Your Shopping Cart
Cryogenic digital thermometer and datalogger provides 8 RTD inputs to measure from 1.4 to 800 K for difficult sensing applications such as vacuum and magnetic fields.
Added to Your Shopping Cart
The OM-CP-RFTCTEMP2000A is a wireless thermocouple based data logger with digital display. Ideal for monitoring perishable goods, vaccine storage, and chemicals.
Added to Your Shopping Cart
2 channel handheld thermocouple type k thermometer datalogger with 0.1 resolution, USB RS232 outputs with software included. Datalogging capacity of 16,000 records.
Added to Your Shopping Cart
The OM-CP-QUADTEMP-A series are 4-channel, standalone, thermocouple based temperature data loggers. 500,000 readings per channel.
Added to Your Shopping Cart
OM-CP-AVS140-Series are complete systems used to perform autoclave validations. Featuring NIST traceable loggers and FDA 21 CFR part 11 secure software.
Added to Your Shopping Cart
The OM-CP-THERMOVAULT is a thermally insulated, battery powered, stand-alone, datalogger used for thermal profiling of events. For recording temperature inside an oven.
Added to Your Shopping Cart
OM-CP-HITEMP140-PT Series are submersible, temperature data loggers with a 559 mm (22') flexible stainless steel probe for measuring extended temps to 260°C (500°F).
Added to Your Shopping Cart
The OM-CP-LYOTEMP data logger is designed for use in ultra-low operating temperatures for processes such as lyophilization. Operating range of -60 to 75°C (-76 to 167°F).
Added to Your Shopping Cart
The OM-CP-HITEMP140X2-TD series of dual channel data loggers feature a flexible probe plus a rigid ambient probe with fast response for the harshest environments.