Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

ISERVER 2 SPLITTER CABLE

  • RoHS Icon

$35.97

Item# M12-MT-079-2F

In stock

Lead Time (If not in stock): 4 weeks
ISERVER 2 SPLITTER CABLE M12-MT-079-2F M12-MT-079-2F
  • Enables dual Smart Probe functionality of iServer 2 -Probe devices
  • View the full list of compatible Smart Probes in the Accessories section below


The M12-MT-079-2F is an M12 8-pin splitter cable accessory for the iServer 2 that enables the dual Smart Probe functionality of the device.

 

Specifications


Insulation: PVC
Length: 1 ft
Interface: 1x M12 8-pin male connector and 2x M12 8-pin female connector
Assembly: Braided Shielding with Drain Wire
Nut: M12 nickel plated zinc alloy
Pin Layout:

Male Connector Pinout below:

Female Connector Pinout below:
 
 
Pin Description
Pin 1 I2C-2_SCL
Pin 2 Interrupt Signal
Pin 3 I2C-1_SCL
Pin 4 I2C-1_SDA
Pin 5 Shield Ground
Pin 6 I2C-2-SDA
Pin 6 I2C-2-SDA
Pin 7 Power Ground
Pin 8 Power Supply
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Deluxe - Environmental Probe Kit with LCD and PoE
$991.90
0 In Stock
Omega Link M12 Modular Environmental Monitoring Smart Probes
From $170.50
0 In Stock
Thermocouple and RTD Temperature Smart Probe
$156.30
244 In Stock
SP-006-Series Smart Pressure Probe
From $380.09
0 In Stock
Smart Load Cell interface with I/O
$147.94
154 In Stock
Smart Analog interface Process with I/O
$163.39
475 In Stock
Smart Heat Flux Sensor with I/O
$177.60
138 In Stock
en-US
en
Save Configuration