The OM-CP-OCTPRO Logger is an all-in-one solution for applications that require immediate analysis. Equipped with eight input channels, the OCTPRO can simultaneously measure current, voltage, temperature and pulse, providing users with real-time data at a moment’s notice. There’s no need for a PC, users can view all data in tabular or graph form on the 5” touch screen, full-color display.
OM-CP-OCTPRO Logger Highlight
Versatility makes OM-CP-OCTPRO the perfect companion for industrial engineers, quality assurance professionals, compliance officers or automotive technicians. The OM-CP-OCTPRO is very easy to use and configure via the built in capacitive touchscreen graphic display.
Applications - Process Monitoring - Machine efficiency studies - Multi-use Laboratory and R&D applications
SPECIFICATIONS Dimensions: 6.65 in x 4.40 in x 1.41 in (168.9 mm x 111.8 mm x 35.8 mm) Data logger only Touch Screen Dimensions: 5 inches Number of Channels: 8 Weight: 1.3 lbs (20.8 oz) IP Rating: IP20 Start Modes: Immediate Start & Delay Start Memory: 1,000,000 readings Battery Type: Rechargeable 3.7 V Lithium-Ion Battery Pack Battery Life: Continuous on-screen sampling: 9 hours; Stand-by mode: 100 hours Data Format: Exported .csv file format Time Accuracy: ±1 minute/month Operating Environment: 0 °C to +50 °C (32 °F to +122 °F) 0 %RH to 95% RH non-condensing Enclosure Material: Polycarbonate, TPE Protective Boot Calibration: Factory calibration is recommended annually
Setting Up the OM-CP-OCTPRO
Input Type and Accuracy Process Inputs 0-24 MA Resolution: 0.0001 mA Accuracy: ±0.024 mA Input Impedance: 30 O 0-100 MV Maximum Voltage: 3.0 V Resolution: 0.0001 mV Accuracy: ±0.1 mV Input Impedance: 1 GO 0-10 V Maximum Voltage: 25 V Resolution: 0.0001 V Accuracy: ± 0.01 V Input Impedance: 1 GO FREQUENCY / PULSE Maximum Count: 4,000,000,000 Maximum Frequency: 20 KHz Input Signal: 0 V - 12 V Input Impedance: 58 KO Thermistor Inputs NTC-1 (2252) Resolution: 0.01 °C Accuracy: ±0.50% Range: -25 °C to 150 °C NTC-2 (10K) Resolution: 0.01 °C Accuracy: ±0.50% Range -25 °C to 150 °C RTD Inputs PT-100 (2-WIRE RTD) Resolution: 0.01 °C Accuracy: ±0.1 °C Range -200 °C to 400 °C PT-100 (3-WIRE RTD) Resolution: 0.01 °C Accuracy: ±0.1 °C Range: -200 °C to 400 °C Thermocouple Inputs • At room temperature (25 °C ±10 °C) after 60 minute warm-up period. • Temperature calibrated accuracy is thermocouple dependent. • Accuracy does not include Cold Junction Compensation (CJC). CJC error: ±1.5 °C J Type Resolution: 0.1 °C Accuracy ±0.5 °C Range -200 °C to 760 °C K Type Resolution: 0.1 °C Accuracy ±0.5 °C Range -270 °C to 1370 °C T Type Resolution: 0.1 °C Accuracy ±0.5 °C Range -270 °C to 400 °C E Type Resolution: 0.1 °C Accuracy ±0.5 °C Range -270 °C to 980 °C R Type Resolution: 0.5 °C Accuracy ±2.0 °C Range -50 °C to 1760 °C S Type Resolution: 0.5 °C Accuracy ±2.0 °C Range -50 °C to 1760 °C N Type Resolution: 0.1 °C Accuracy ±0.5 °C Range -270 °C to 1300 °C B Type Resolution: 0.5 °C Accuracy ±2.0 °C Range 50 °C to 1820 °C
Channel Configuring the OM-CP-OCTPRO
BATTERY Set-up: Backlight intensity set to 20%, Backlight timeout set for 5 seconds, 1 second reading rate Battery Life: 1-minute reading rate, 8 channels = 10 Hours, 30 minutes Set-up: Backlight intensity set to 20%, Backlight timeout set to off, 1 second reading rate Battery Life: 1-second reading rate, 8 channels = 9 Hours WARNING: Battery may explode or fire if mistreated. Do not disassemble or dispose of in fire. Do not charge except specified with charging condition. Do not heat above 212 °F, or short circuit. Do not crush or modify.
Reading Rate Information
All channels will use the same reading rate. Reading rates will be capped at 4 Hz when a temperature channel is selected.
Ships with international power supply and adaptor plugs.
Rated 1 out of
5 by
loon027 from
Completely broken after a few usesthe analog board blew out according to an error message on the display after using only a few times. It was measuring fine but ended up just stopping and I haven't bee able to start it back up since then. It appears to be a $1000 broken piece of equipment. I'll see what Omega does to help fix this situation.
Date published: 2021-04-21
Rated 4 out of
5 by
Grill Engineer from
Temperature TestingOverall impression is good! It is super easy to use, I did not even require the manual to get up and testing in 5 minutes. My only complaints are battery life for long data logging tests (you can leave plugged in to wall outlet just wish the battery lasted longer), the plug in connectors are a little difficult to install and remove, I wish I could view all channels at the same time on the graph, I wish I could adjust the scale of the graph and finally I wish it could record more channels.
Date published: 2020-07-29
Rated 3 out of
5 by
roy wood from
Logger impressions after initial setup and useThis device is very simple and functional, but has several shortcomings. The touchscreen sometimes is very insensitive and other times double hits, but it is useable. The data graph is very basic with very limited scaling and only 2 channels displayed. This device is adequate, but was expecting amazing at this price point.
Date published: 2020-11-11
Rated 4 out of
5 by
Gerald43 from
Field EngineerI bought this about two months ago and overall have been happy with it. There were a few times I had an error with programming when turning it on but was able to quickly fix the issue by just resetting it and have been able to log several different parameters and get the results I needed to. It coupled well with some of the pressure and temperature sensor we had available and the data and time stamping seemed accurate and easy to export. I think that this is a good versatile data logger for monitoring industrial issues.
Date published: 2020-05-22
Rated 5 out of
5 by
ChE John from
So easy to use!!!Let me preface my review by letting you know that I am an engineer employed at a large and very well-known chemical company. I purchased this data logger a few weeks ago to log pressure in my plant's fire water piping system. I have used many different data loggers in the past, but this one is by far the best and easiest I have ever used. My only complaint is that this data logger does not have a built-in power supply; however, considering how small this data logger is in comparison to others with an interactive visual display, how can I really complain.
Date published: 2019-03-06
Rated 1 out of
5 by
Aaron K from
Tons of promise wrecked by poor UI and a buggy OSWe needed a product to use on the road for some basic logging - some 4-wire RTD's and some analog channels. This seemed like a great way to avoid headaches for temporary setups. We've got a deep well of trust for Omega, having used Omega stuff for years and years. So this was a shoe-in.
Out of the box, all was well. The interface draws a lot from modern smartphone conventions, which makes it super intuitive to figure out - I was logging 2 minutes after I opened it up.
In the field though, things began to fall apart.
During setup it would occasionally freeze up and need a power cycle. Fine, normal, but the power cycling takes a very long time (2-3 minutes at least) and the device doesn't tell you if it's turning off, turning on, if you've pressed the button long enough, etc. This was surprisingly frustrating.
Many selections made on the touchscreen (such as reading interval) feature a "poke and pray" scrolling list, which would be too hard to use even on the newest phones.
The screen itself has to be the poorest capacitive screen I've ever used. It almost feels like one of those old resisitive ones.
Data cannot be removed during a logging session. Not a big deal, unless combined with the last and largest issue...
Getting the thing to recognize a USB stick (including the one it comes with) is madness. Reboot, reboot with it plugged in, try a different stick, take it back to your PC and format it, reboot again, and MAYBE this time it will recognize it.
It's an excellent toy if you want to mess around. But if data is equal to dollars, stay far away from this product.
Date published: 2020-01-24
Rated 4 out of
5 by
Carol201 from
The data logger stopped working.Dear all,
I was using the equipment and it stoped to work. I've been using this equipment around 2 years in order to measure temperature (+ / - 120°C) and voltage (~ 0,980 V). Would it be possible to repair?
If so, how?
Thanks in advance.
Date published: 2023-06-26
Rated 5 out of
5 by
Meat_man_UK from
easy to satisfy inspectors with resultsHaving always used single channel data loggers in our large production room meant taking 8 seperate back to the laptop to download the data. N ow wired and connected and yes it took nearly a day to plan the route to the designated point, we are reaping the reward.
Not only are we able to stop the log and download to a USB without the need for the laptop to download 8 seperate items but also with all the screen visable any inspector can see realtime output.
The OM-CP-OCTPRO won't turn back on, how can I trouble shoot it? I have tried changing the charging cable. Any suggestions as to why it won't turn back on?
Asked by: FR8306
Thank you for your question. We will require more information to help on this question, please email the DAS team at DAS@OMEGA.COM”
Answered by: Application Engineer PV
Date published: 2021-12-09
What are the power requirements to keep the unit continuously powered? The battery life is far too short for a semi-permanent installation.
Asked by: DonW
Assuming that I don't have a 120 VAC plug in handy inside of the controller where I'd need to install the logger though, I'd need to provide power another way. I assume that it's expecting 5V on the USB circuit, but how much amperage will it draw? I can provide 5V more easily than 120V, but I'd still need to know the load.
Answered by: DonW
Date published: 2022-11-23
What is the sample rate range?
Asked by: andrewS
Copied and pasted from the spec page:
All channels will use the same reading rate. Reading rates will be capped at 4 Hz when a temperature channel is selected.
Answered by: Zack
Date published: 2020-01-16
There is one issue that continually comes up, in that it doesn't recognize a USB stick when inserted, so it is difficult to transfer the data off of the unit. Is there a workaround or firmware update available?
Asked by: James2
Thank you for your question. Please note that the USB drive should not be inserted until the OM-CP-OCTPRO is fully booted. If the USB drive is inserted before the OM-CP-OCTPRO is started, the drive will not be recognized. Please wait until the device is running, and then insert the USB drive. If you have further issues please e-mail DAS Engr-DAS@OMEGA.COM.
Answered by: Raptor
Date published: 2022-07-05
Channel 9 details? The manual is not clear on how ch 9 is connected to the system, just says "Port 9 serves as an alarm output". Are there any other details available (voltage, current limits, etc.)? Need to determine what, if anything, can be connected.
Asked by: Mattb1234
Thank you for your question. Please e-mail this request to our Data Acquisition Engr Dept- DAS@OMEGA.COM
Answered by: Cheetah
Date published: 2023-03-28
How often is calibration recommended? Aside from standards is there a manufacturer time frame for this?
Asked by: JEng
Thank you for your question. With all of our loggers, we recommend calibrating every year. However, this is not any sort of official specification or requirement; this is just our general recommendation. How often a user has the device calibrated will depend on their specific accuracy needs, any regulatory requirements they need to conform to, etc. So, ultimately, how often they calibrate the device will be their decision.
Answered by: Raptor
Date published: 2021-03-11
I need a downloadable data sheet for this product. Where can this be found? Thanks!
Asked by: Anonymous
Hello
Please send request to das@omega.com
Thank you!
Answered by: JA Engineer
Date published: 2020-02-12
Are the channels fully isolated from each other to prevent common mode voltage?
Asked by: Ronnie
Hello Ronnie
The channels are not isolated from each other, they share a common ground