Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

8 Channel Voltage Data Logger

Item# OM-CP-OCTVOLT

8 Channel Voltage Data Logger OM-CP-OCTVOLT OM-CP-OCTVOLT
'
  • This product is no longer available.Please see OM-CP-OCTVOLT-32V-A2 for a newer product with improved features!
'


Please check out Newest Released 8 Channel Programming Datalogger with with Touch Screen and universal inputs OM-CP-OCTPRO for more advanced features with better price.

The OM-CP-OCTVOLT are low cost, high resolution, miniature battery powered, stand-alone voltage input data loggers. In addition, the OM-CP-OCTVOLT allows the user to store user defined engineering units into the device as well as scale factors and offset values. This enables the user to easily linearize and scale any transducer that provides a voltage to any user required units automatically. This is for ideal scaling a voltage output. This all-in-one compact, portable, easy to use device will measure and record up to 16,383 voltage measurements per channel.

The OM-CP-OCTVOLT is a major leap forward in both size and performance. Its real time clock ensures that all data is time and date stamped. The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged. Its small size allows it to fit almost anywhere. Data retrieval is simple. Plug it into an available COM port and our easy-to-use software does the rest. The software converts your PC into a real time strip chart recorder. Data can be printed in graphical or tabular format and can be exported to a text or Microsoft Excel file.

Specifications
Input Channels: 8
Memory: 16,383 readings/channel
Input Connection: Removable screw terminal
ADC Resolution: 16-bits
Voltage Calibration: Digital calibration is available in software
Calibration Date: Automatically recorded within device to alert user when calibration is required
Recording Interval: 1 second to 12 hours selectable in software
Start Time: Start time and date are programmable through software
Memory Wrap Around: Selectable in software
Real Time Recording: Device may be used with PC to monitor and record data in real time
Time Accuracy: ±1 minute per month at 20°C
Power: 9 V lithium battery included; 120 Vac power optional
Battery Life: 1 year typical Data Format: Date and time
stamped, µV, mV, V and other engineering units programmable through software
Computer Interface: PC serial, RS-232C COM or USB (interface cable required)
Software: XP SP3/Vista/7 and 8 (32-bit and 64-bit)
Operating Environment: -40 to 80°C (-40 to 176°F) 0 to 95% RH non-condensing
Dimensions: 38 H x 111 L x 89 mm D (1.5 x 4.4 x 3.5')
Weight: 450 g (16 oz)
Material: Black anodized aluminum


INPUT RANGES OM-CP-OCTVOLT-100MV OM-CP-OCTVOLT-2.5V OM-CP-OCTVOLT OM-CP-OCTVOLT-30V
Nominal Input Range ±100 mV 0 to 2.5 V 0 to 15 V 0 to 30
Measurement Range ±150 mV -0.25 to 2.75 V -1.0 to 16.0 V -2.0 to 32.0 V
Resolution 5 uV 0.1 mV 0.5 mV 1.0 mV
Accuracy ±0.01% FSR ±0.01% FSR ±0.1% FSR ±0.1% FSR
Input Impedance >1 KΩ* >1 KΩ* >10 KΩ >10 KΩ
Overload Protection ±5 V ±5 V ±30 V ±48 V
* >1M Ω during acquisition
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
  • CLOUD, getContent, 53ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Windows software and 1.8 m (6') USB interface cable
$186.48
6 In Stock
en-US
en
Save Configuration