Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Thermocouple Temperature and Pressure Data Logger

Item# OM-CP-PRTC210-1000A

Thermocouple Temperature and Pressure Data Logger OM-CP-PRTC210-1000A OM-CP-PRTC210-1000A
  • This product has been discontinued. Please see OM-CP-TC101A or OM-CP-PR2000 for a potential replacement.
  • Up To 2 Years Battery Life
  • Wide Temperature Range
  • Accepts Thermocouple


The OM-CP-PRTC210 is a pressure and thermocouple temperature data logger, ideal for use in factory settings. This device is available from 30 to 5000 PSI and features a 1/8' NPT fitting for quick connection. The OM-CP-PRTC210 has a real-time clock and a battery life of up to 2 years. This all in one compact, portable, easy to use device has a high-speed download and can measure and record up to 21,844 readings per channel.

The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged. The OM-CP-PRTC210 can be started and stopped directly from your computer and its small size allows it to fit almost anywhere. The OM-CP-PRTC210 makes data retrieval quick and easy. Simply plug it into an available COM port and our user-friendly software does the rest. The software converts a PC into a real-time strip chart recorder. Data can be printed in graphical and tabular format or exported to a text or Microsoft Excel file.

Specifications
INTERNAL CHANNEL

Temperature Range: -20 to 80°C (-4 to 176°F)
Temperature Resolution: 0.1°C
Calibrated Accuracy: ±0.5°C

REMOTE CHANNEL
Thermocouple Types:
J, K, T, E, R, S, B and N
Thermocouple Connection: Removable screw terminal
Cold Junction Compensation: Automatic, based on internal channel
Maximum Thermocouple Resistance: 1000Ω, <100Ω recommended
Pressure Specified Accuracy: 2% FSR, 0.25% @ 25°C Typical
Pressure Response Time: 0.1 ms (10 to 90% FSR)
Start Modes: Software programmable immediate
start or delay start up six months in advance
Real-Time Recording: May be used with PC to monitor
and record data in real time
Memory: 10,922 readings per channel;
software configurable memory wrap
Reading Rate: 2 seconds to 12 hours, selectable in software
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device
Battery Type: 3.6 V lithium battery (included), user replaceable
Battery Life: Up to 2 years
Data Format: Date and time stamped °C, °F, K, °R, °C, °F, °K°, R, MV; inH20,
PSIG, inHg, bar, atm, Torr, Pa, kPa, and MPa
Time Accuracy: ±1 minute/month (at 20 to 30°C)
Computer Interface: PC serial or USB (interface cable required); 57,600 baud
Software: XP SP3/Vista/7 and 8 (32-bit and 64-bit)
Operating Environment: -20 to 80°C (-4 to 176°F), 0 to 95% RH non-condensing
Dimensions: 55 x mm 63 mm x 22 mm (2.2 x 2.5 x 0.9') plus NPT fitting
Enclosure: Delrin®
Weight: 119 g (4.2 oz)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration