Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

DIN Rail Process & Pressure Signal Conditioners

DRF-PR Process Input Signal Conditioners

Item# DRF-PR-230VAC-0/10

DRF-PR Process Input Signal Conditioners DRF-PR-230VAC-0/10 DRF-PR-230VAC-0/10
  • Process Signals up to 10 Vdc
    and up to 50 mA
  • Accuracy 0.2%
  • Response Time < 70 mS
  • Excitation Voltage for Transducers +15 Vdc (20 mA)


The DRF series DIN rail signal conditioners are designed to accept a broad range of input signals, such as ac and dc voltage and current, frequency, temperature (thermocouple and RTD), and process transducers, and provide standard process outputs of either 4 to 20 mA, or 0 to 10 Vdc. The DRF series feature a modern housing design, that is easily mounted on standard 35 mm DIN rails. Connections are safely and securely made through pluggable screw terminal connectors, with input and output connections on the opposite sides of the module.

The DRF-PR signal conditioner accepts a dc process and pressure sensor signal input and provides an isolated 0 to 10 Vdc or 4 to 20 mA output. Models are available with three different power options, 24 Vdc, 120 Vac and 240 Vac.

The DRF-PR are ideally suited for industrial applications. They feature galvanic isolation between input, output and power up to 3500 Veff (model specific). Module response time is 70 ms or less.

Range Code Table
Range CodeRange0/5MA0 to 5 mA0/50MA0 to 50 mA0/20MA0 to 20 mA4/20MA4 to 20 mA0/1VDC0 to 1 Vdc0/10VDC0 to 10 Vdc

SPECIFICATIONS

Accuracy: <0.2% full scale
Linearity: <<0.1% full scale
Thermal Drift: 150 ppm/°C typical (max <200ppm/°C)
Response Time: <70 mS (90% of signal)at 20 Hz -3 dB
Impedance and Overvoltage: RangeImpedanceOvervoltage(max)4 to 20mA50Ω3.5 Vdc0 to 20mA50Ω3.5 Vdc0 to 50mA20Ω2.5 Vdc0 to 5mA20Ω2.5 Vdc0 to 10Vdc5MΩ150 Vdc0 to 1Vdc1MΩ15 Vdc

Power: 24 Vdc ±10%, 230 Vac ±10% 50/60 Hz, 115 Vac ±10% 50/60 Hz
Power Consumption: <3.8 VA


Output: 4 to 20 mA and 0 to 10 Vdc
Maximum Voltage Output: 11 Vdc approx.
Minimum Voltage Output: -1 Vdc approx.
Minimum Load Resistance (Voltage): >1 KΩ Maximum Current Output: 22 mA approx.
Maximum Current Output: -1.5 mA approx.
Maximum Load Resistance (current): >400 Ω

Vexc Output for Transducers:+15 Vdc ±10% (22 mA max.)

Electrical Connections: Plug-in screw terminals
Protection: IP-30

MECHANICAL DIMENSIONS
Weight:
(DC Powered Models): 120 g (4.2 oz)
(AC Powered Models): 200 g (7 oz)
Dimensions:
(DC Powered models):
110 H x 22.5 W x 93 mm D (4.3 x 0.9 x 3.7")
(AC Powered models):
110 H x 37 W x 93 mm D (4.3 x 1.46 x 3.7")
Operating Temperature: 0 to 60°C (32 to 140°F)
Storage Temperature: -20 to 70°C (-4 to 158°F)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration