Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Analog Multiplexer/Demultiplexer System

Item# DRA-DM-11

Analog Multiplexer/Demultiplexer System DRA-DM-11 DRA-DM-11
  • Transfer up to Sixteen 4-20 mA Process Current Loop Signals Accurately Via a SinglePair of Wires
  • Saves Cable and Installation Costs
  • ± 0.1% Accuracy
  • Failure Alarm


The DRA-MDM-11 is a mux/demux system which transfers analog information accurately via a single pair of wires. The multiplexer unit (DRA-M-11) accepts up to sixteen 4-20 mA process current inputs. The multiplexed inputs are transferred to the demultiplexer unit (DRA-DM-11) at a scan rate of up to 1000 channels/sec up to a distance of 2 kilometers (1.2 miles). At the demultiplexer the current outputs are reproduced in the same order and magnitude as the inputs. The demultiplexer is provided with an alarm (flashing LED and dry contact output) which is operated whenever there is any interruption in communication due to mux failure, cable discontinuity or short-circuit. Use of the DRA-MDM-11 mux/demux system enables a considerable reduction in cabling costs for a new installation or considerable expansion of analog data transfer capability in an existing installation.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration