Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Tri-Clamp or ANSI Flanged Electromagnetic Flow Meters

Electromagnetic Flow Meters

$5,126.51

Item# FMG601-S

In stock

Lead Time (If not in stock): 8 weeks
Electromagnetic Flow Meters FMG601-S FMG601-S
  • Virtually No Pressure Loss
  • No Moving Parts
  • ANSI 150# Flanges or Tri-Clover Sanitary Mount
  • RS485 Standard

FMG601-S Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Flow Range
Max Process Temperature
Supply Power
Display
Process Connection Type
Process Connection Size
Features
Category
Accuracy
Max Operating Pressure
Wetted Materials
Media Type
Output Signal
Communication Protocol


  • Communications Protocol RS485
  • Accuracy Value ±0.5% from 5 to 100% Qs
  • Current Draw 4 to 20 mA with galvanic isolation
  • Maximum Ambient Temperature 55 {C} (131 {F})
  • Maximum Liquid Temperature 50 {C} (122 {F})
  • Maximum Operating Pressure 145 psi
  • Minimum Liquid Temperature 0 {C} (32 {F})
  • Minimum Ambient Temperature -5 {C} (23 {F})
  • Supply Voltage 24 Vdc
The FMG600 Series electromagnetic flow meters are designed for measurement of conductive liquids. The FMG600 magmeters have no moving parts and a PTFE lining, they can handle applications involving wastewater, pulp, food, and slurries. Standard outputs include analog, frequency, and RS485 communications. Optional sanitary tri-clamp mounting allows use of the FMG600 flow meters in applications not previously open to magmeters. Local- and remote-display models are available.

NOTE: HEAVY WEIGHT - NO UPS - MOTOR FREIGHT ONLY!!! OVERWEIGHT SHIPPING CHARGES WILL APPLY FOR THIS PRODUCT. IF ORDERED ON-LINE INTERNET SALES WILL CONTACT YOU AFTER ORDER PLACEMENT UNLESS YOU OPT TO CHARGE FREIGHT TO YOUR CARRIER ACCOUNT.

SPECIFICATIONS
Flange Sizes:
    150# ANSI: 19 to 305 mm (¾ to 12")
    Sanitary Tri-Clamp: 13 to 305 mm (½ to 12")
Maximum Pressure: 145 psi
Minimum Conductivity: 20 µS
Electrode Material: Hastelloy C4 (standard), tantalum (TGE optional)
Environmental Temperature: -5 to 55°C (23 to 131°F)
Sensor Lining: PTFE
Electronics Housing: Local or remote (optional)
Liquid Temperature: 0 to 50°C (32 to 122°F) STD, 0 to 150°C (32 to 302°F) with remote electronics
Empty Pipe Alarm: 2" and larger sizes (EPD optional)
Accuracy: ±0.5% from 5 to 100% Qs, ±1% from 1 to 5% Qs
Range: 0.1 to 10 m/s (0.328 to 32.81 fps)
Outputs: Adjustable from 0.1 to 1000 gallons/pulse
Current: 4 to 20 mA with galvanic isolation
Frequency: 0 to 1000 Hz with galvanic isolation
Communications: RS485
Power: 24 Vdc, 115/230 Vac switchable (optional)
Consumption: 15 VA
Protection: IP67 Storage Temperature and Humidity: -10 to 70°C (14 to 158°F) at max; relative humidity 70%
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Does this meter require calibration after purchase? If, so how often and by who can perform the calibration.

Asked by: Jerald Mitchell
Thank you for your inquiry about the magnetic flow meter. This meter will factory calibrated prior to shipping and requires an annual calibration and returned to Omega who will calibrate.
Answered by: JC ENGR
Date published: 2020-12-03
  • y_2024, m_4, d_28, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_FMG601-S, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 59ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration