Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Replaced by FMG90B Series

ELECTROMAGNETIC FLOWMETER With PVDF and 316L Construction

Item# FMG96-PVDF

ELECTROMAGNETIC FLOWMETER With PVDF and 316L Construction FMG96-PVDF FMG96-PVDF
  • No Moving Parts or Obstructions
  • Independent to Changes of Temperature, Pressure, Viscosity
  • Lightweight and Compact Design
  • PVDF and 316L Wetted Parts


  • Accuracy Value 1% of reading
  • Flow indication Red LED = power
  • Housing Material ABS
  • Maximum Ambient Temperature 60 {C} 140 {F})
  • Maximum Conductivity Water and other conductive liquids/ 20 µS/cm
  • Maximum Liquid Temperature -10 to 60°C (14 to 140°F) (non-freezing)
  • Maximum Operating Pressure 145 psi at 20°C (68°F) 116 psi at 40°C (104°F) 87 psi at 60°C (140°F)
  • Minimum Ambient Temperature 5 {C} (41 {F})
  • Response Time <100 ms
  • Supply Voltage 24 Vdc ±15%

FMG96-PVDF Discontinued, Replaced by FMG925B-SS-PO-NPT.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration