Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Paddlewheel Flow & Temperature Meter

Paddlewheel Flow & Temperature Sensor/Transmitter

$904.74

Item# SYS/FP7002A/FP7015-GI

In stock

Lead Time (If not in stock): 5 weeks
Paddlewheel Flow & Temperature Sensor/Transmitter SYS/FP7002A/FP7015-GI SYS/FP7002A/FP7015-GI
  • Measures Both Flow and Temperature
  • Wide Chemical Compatibility
  • 4 to 20 mA or 1 to 5 Vdc Field Selectable Output
  • NEMA-4 Housing

SYS/FP7002A/FP7015-GI Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Flow Range
Wetted Materials
Compatible Fittings
Pipe Size Range
Process Connection Type
Process Connection Size
Category
Accuracy
Max Process Temperature
Max Operating Pressure
Output Signal
Supply Power
Display
Features


The FP7002 Series Paddlewheel Flow sensor/transmitter flow system provides a low cost, factory 
calibrated, simple, and easy to install solution for applications requiring a remote long distance flow 
and temperature sensor located away from the main indicating meter or controlinstrumentation. When 
ordered with an FP7000 series installation fitting, the sensor/transmitter is factory calibrated to match the 
flow rate of the fitting selected. Example: if you ordered an FP7002 sensor/transmitter with an FP7010 
PVC fitting, the analog output of the transmitter will be factory calibrated to give 20 mA output at the 
max flow rate of 50 GPM and 4 mA out at 0 GPM. The analog output can be converted to 1 to 5 Vdc output 
in the field without recalibrating the system. Also now included into the FP7002 design at no extra 
charge is an independent temperature sensor/transmitter with an industry standard 2-wire, 4 to 20 mA 
loop output scaled over a 0 to 100°C temperature range.
SPECIFICATIONS
Paddlewheel Output
Accuracy: ±2% FS
Repeatability: ±1% FS
Power: 12 to 18 Vdc @ 50 mA max
Output: 3-wire, 4 to 20 mA (1 to 5 Vdc with external 250 Ω resistor)
Max Loop Resistance: &Omega = (Vsupply–12 V)/0.02 A
Wetted Materials:
   Sensor Body: Polypropylene
   O-Ring: FKM
   Paddle: PVDF
   Locking Nut:
      FP7002: PVC
      FP7002A: Brass
Fluid Temperature/Pressure Range: Do not exceed maximum ratings of the piping. Depending on the 
material of the fitting, the operating temperature/pressure may be limited by the piping and not by 
the sensor. For all PVC tee fittings, do not exceed 150 psig @ 27°C (80°F), 100 psig @ 38°C 
(100°F), 60 psig @ 49°C (120°F) or 30 psig @ 60°C (140°F), owing to the insert in 
the tee. FP7000 sensor: 0 to 26°C (32 to 80°F) up to 150 psig; max pressure decreases 1.1 psig 
per each 0.56°C (1°F) above 27°C (80°F) for a max temperature of 93°C (200°F) 
at 18 psig max
Weight:
FP7002: 0.3 kg (0.75 lb)
FP7002A: 0.4 kg (1 lb)
Max Viscosity: 5 cps
Temperature Output
Temperature Range: 0 to 100°C (32 to 212°F)
Accuracy: ±1.7°C (3.1°F)
Power: 12 to 18 Vdc @ 30 mA
Output: 2-wire, 4 to 20 mA (1 to 5 Vdc with external 250 Ω resistor)
Max Loop Resistance: Ω = (Vsupply – 12 V)/0.02 A
 
 
 
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

How do I convert to 1-5 VDC output? I do not see anything in the manual

Asked by: JABM
Thank you for your inquiry about the paddle wheel sensor. You will need to install a 250 Ohm resistor to convert to a 1 to 5 Voltage output.
Answered by: Application Engineer JC
Date published: 2023-02-17
  • y_2024, m_7, d_26, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_SYS-FP7002A-FP7015-GI, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 43ms
  • QUESTIONS, PRODUCT
Paddlewheel Flow & Temperature Sensor/Transmitter
$701.20
0 In Stock
Paddlewheel Flow & Temperature Sensor/Transmitter
$699.56
0 In Stock
1" PVC 40 NPT female Installation Fitting
$132.03
0 In Stock
3/4" PVC 40 NPT female Installation Fitting
$132.03
0 In Stock
1 1/4" PVC 40 NPT female Installation Fitting
$136.72
0 In Stock
1" Galvanized Iron NPT female Installation Fitting
$187.48
0 In Stock
1 1/4" Galvanized Iron NPT female Installation Fitting
$187.48
1 In Stock
1 1/2" PVC 40 NPT female Installation Fitting
$153.91
0 In Stock
1 1/2" Galvanized Iron NPT female Installation Fitting
$171.86
0 In Stock
2" PVC 40 NPT female Installation Fitting
$171.86
0 In Stock
2" Galvanized Iron NPT female Installation Fitting
$179.66
0 In Stock
2 1/2" PVC 40 NPT female Installation Fitting
$179.66
0 In Stock
2 1/2" Galvanized Iron NPT female Installation Fitting
$256.23
0 In Stock
3" PVC 40 NPT female Installation Fitting
$214.05
0 In Stock
3/4" Galvanized Iron NPT female Installation Fitting
$214.05
0 In Stock
3" Galvanized Iron NPT female Installation Fitting
$290.60
0 In Stock
Accessories
Thermocouple controller
$492.81
0 In Stock
4-Conductor shielded cable, 30 m (100')
$58.96
43 In Stock

Related Categories

en-US
en
Save Configuration