Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Economical Turbine Flow Meter with LCD Display

Economical Turbine Flow Meters with Local Display

$925.27

Item# TM10NPOXXC

In stock

Lead Time (If not in stock): 4 weeks
Economical Turbine Flow Meters with Local Display TM10NPOXXC TM10NPOXXC
  • Both Rate and Total Indication
  • 3% Reading Accuracy
  • 6-Digit LCD Display
  • Reads GPM or LPM

TM10NPOXXC Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Flow Range
Output Signal
Process Connection Type
Process Connection Size
Display
Category
Media type
Accuracy
Max Operating Pressure
Max Process Temperature
Wetted Materials


  • Accuracy Value ±3% rdg Extended Low Flow Range Accuracy: ±5.0% rdg (display models only)
  • Maximum Operating Pressure 150 psig (10.3 bar)
  • Maximum Ambient Temperature 60°C (140°F)
  • Output Signal Open collector sinking
  • Minimum Ambient Temperature 0°C (32°F)
FTB690 Series turbine meters with microprocessor-based electronics offers a durable, compact, high-precision fluid measurement device, with total and rate indication. Information is clearly displayed on a large 6-digit liquid crystal display with only 2-point floating decimal for totals from 0.01 to 999,999. All operations are easily performed with only 2 buttons. The basic unit and display are powered by 2 lithium batteries (included), providing up to 5 years of use. Cumulative total, batch total, and rate of flow are standard. A fifteen-point field calibration curve can be stored in memory.

The FLSC690-BATT is the replacement lithium battery for the display electronics. Batteries provide 9000 hours of use.

SPECIFICATIONS
Accuracy: ±3% rdg Extended Low Flow Range Accuracy: ±5.0% rdg (display models only)
Repeatability: ±0.1%
Pressure Rating: 150 psig (10.3 bar)
Maximum Pressure Rating: 225 psi
Temperatures:
    Operational: 0 to 60°C (32 to 140°F)
    Storage: -40 to 70°C (-40 to 158°F)
Viscosity: Rated accuracy for fluids with viscosity of water (1 centistoke); meters with display can be used for fluids up to 100 centistokes with field calibration
Pulse Output (Option): Open collector sinking, 9 to 35 Vdc
Wetted Components:
    Housing: PVC
    Journal Bearings: Ceramic (96% alumina)
    Shaft: Tungsten carbide
    Rotor and Supports: PVDF
    Retaining Rings: 316 SS
Display: 6-digit LCD, flow rate, batch and cumulative total
Power: Two 3V lithium batteries (included)
Battery Life: 5 years
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Can this unit totalize flows of less than one gallon per minute?

Asked by: Flow Man
Thank you for your inquiry about the inline flow meter. Unfortunately, it will not totalize water or register a value. The minimum flow is one gallon per minute.
Answered by: Application Engineer JC
Date published: 2023-08-24

Item: FTB691A Economical Turbine Flow Meter with LCD Display ?can we add a digital display to this? currently 9' up and want to prevent climbing on a ladder to read.

Asked by: Anonymous
Thank you for your inquiry! If a remote display is desired rather than one attached to the unit the -P option can be selected and paired with a pulse input panel meter.
Answered by: Application Engineer JM
Date published: 2021-12-14

Is this unit intrinsically safe?

Asked by: Tripp
Thank you for your inquiry about the inline flow meter. Unfortunately, the PVC style is not rated for hazardous applications, the stainless steel version is which is the G2S05N09GMA series has the FMA approval for Class 1, Div 1 hazardous environments.
Answered by: Application Engineer JC
Date published: 2022-03-30

i need a calibrated flow meter can you put a calibration sticker on it and give me a certificate of calibration. Also would i be able to get it calibrated annually, If so by whom?

Asked by: gabriel
Thank you for your inquiry about the inline flow meter. Unfortunately, there is no option for a NIST certificate to provide. You may have it sent out to an outside Calibration facility and have it calibrated on an annual basis.
Answered by: Application Engineer JC
Date published: 2021-08-06
  • y_2024, m_5, d_2, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_TM10NPOXXC, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration