Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

In-line Variable Area Flow Meter With Limit Switches

In-line Flowmeters With Limit Switches

$639.47

Item# FL-6720B

In stock

Lead Time (If not in stock): 6 weeks
In-line Flowmeters With Limit Switches FL-6720B FL-6720B
  • ±2% Full Scale Accuracy
  • ±1% Repeatability
  • Direct Readings for Oil, Water or Air
  • Built-in Limit Switch for Alarm and Control

FL-6720B Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Media Type
Gas Flow Range
Liquid Flow Range
Process Connection Size
Wetted Materials
Max Operating Pressure
Features
Category
Accuracy
Process Connection Type
Max Process Temperature
Scale
Valve Included


OMEGA ® in-line flowmeters offer high accuracy flow rate indication for oil, water or air and the ability to either control the flowrate or alarm on high or low flowrates. These units feature an SPDT switch which can be triggered at any point along the flow range.

SPECIFICATIONS
Switch: Micro SPDT 10 A @ 250 Vac
Cable: 0.8 m (34") cable
Max Temperature and Pressure:
   Water/Oil: 116°C (240°F)/3500 psi
   Air: 116°C (240°F)/1000 psi
Dimensions (D x W x Lay Length):
   1/2 NPT: 102 x 72 x 168 mm (4 x 2.82 x 6.6")
   3/4 NPT: 83 x 184 x 182 mm (3.3 x 7.3" x 7.2")
Wetted Parts:
   Water Meters: C360 brass body, piston, and cone; T302 SS spring; ceramic magnet
   Oil Meters: 2024-T351 anodized aluminum body, piston, and cone; T302 SS spring; ceramic magnet
   Air Meters: 2024-T351 anodized aluminum body, piston, and cone; T302 SS spring; ceramic magnet
Enclosure: NEMA 12 (IP65)
Relay: 10 A @ 250 Vac max; 0.5 A @ 125 Vdc max
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 39ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

More Related Items

en-US
en
Save Configuration