Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Pneumatic In-Line Variable Area Flow Meters

Pneumatic In-line Flowmeters

$337.94

Item# FL6715A

In stock

Lead Time (If not in stock): 6 weeks
Pneumatic In-line Flowmeters FL6715A FL6715A
  • ±2% Full Scale Accuracy*
  • ±1% Repeatability
  • 1000 psig Pressure Rating
  • Calibrated to Read in SCFM @ 100 psig

FL6715A Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Gas Flow Range
Process Connection Size
Category
Media Type
Liquid Flow Range
Accuracy
Process Connection Type
Wetted Materials
Max Operating Pressure
Max Process Temperature
Scale
Valve Included


This rugged direct-reading flowmeter monitors air flow rates to determine optimum performance, flow regulator settings, or pneumatic system performance. It is intended for use in mobile or industrial pneumatic systems as well as air power-operated hand tool systems.

These flowmeters feature direct reading scales for air flow and are available in a wide variety of flow ranges.

SPECIFICATIONS
Materials: Anodized aluminum body with dichromate sealed anodized aluminum cone and piston, 302 SS spring, and polyphenylene sulfide/ceramic magnet
Size/Shipping Weight:
    1/2 NPT: 0.57 kg (1.25 lb)
    3/4 NPT: 0.9 kg (2 lb)
    1-1/4 NPT: 3.3 kg (7.3 lb)
Dimensions:
    1/2 NPT: 60.96 x 53.34 x 167.64 mm (2.4 x 2.1 x 6.6")
    3/4 NPT: 73.66 x 63.5 x 182.88 mm (2.9 x 2.5 x 7.2")
    1-1/4 NPT: 119.38 x 104.14 x 309.88 mm (4.7 x 4.1 x 12.2")
Max Temperature: 116°C (240°F)
Pressure Drop: please refer to the specification sheet for complete details
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

More Related Items

en-US
en
Save Configuration