Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

In-Line Variable Area Flow Meters for Water & Wastewater

In-line Flowmeters for water and wastewater treatment

$550.81

Item# FL-530WW

In stock

Lead Time (If not in stock): 13 weeks
In-line Flowmeters for water and wastewater treatment FL-530WW FL-530WW
  • Direct Flow Indication
  • PVC Body and End Fittings
  • Titanium Shaft and Spring
  • Easily Mounted in Any Pipe Orientation Typical Applications:

FL-530WW Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Liquid Flow Range
Process Connection Size
Category
Media Type
Accuracy
Process Connection Type
Wetted Materials
Max Operating Pressure
Max Process Temperature
Scale
Valve Included


The FL-500WW Series provides flowrate indication for 1 to 5% dilute aqueous chemical solutions used in the treatment of water and wastewater.
Specifications:
Model No. End
Fittings
Dual Scales Diameter: Length:
GPM LPM
FL-505WW 1 FNPT 0.5 to 5 2 to 20 50.8 mm (2") 177.8 mm (7")
FL-510WW 1 FNPT 1 to 10 4 to 38
FL-515WW 1 FNPT 1.5 to 15 6 to 55
FL-520WW 1½ FNPT 2 to 20 8 to 75 76.2 mm (3") 177.8 mm (7")
FL-530WW 1½ FNPT 3 to 30 11 to 110
FL-540WW 1½ FNPT 4 to 40 15 to 150
FL-550WW 1½ FNPT 5 to 50 20 to 200
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
In-line Flowmeters for water and wastewater treatment
$205.48
0 In Stock
In-line Flowmeters for water and wastewater treatment
$275.43
1 In Stock
en-US
en
Save Configuration