Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Variable Area Flow Meters With Hi or Low Alarm

Variable Area Flow Meter with Alarm

$823.02

Item# FLSW3402G-A

In stock

Lead Time (If not in stock): 5 weeks
Variable Area Flow Meter with Alarm FLSW3402G-A FLSW3402G-A
  • HIGH or LOW Alarms
  • Compact Design
  • Liquid or Gas Applications
  • High or Low Flow Cutoff Applications

FLSW3402G-A Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Gas Flow Range
Liquid Flow Range
Wetted Materials
Category
Media Type
Accuracy
Process Connection Type
Process Connection Size
Max Operating Pressure
Max Process Temperature
Scale
Valve Included


The 150 mm High/Low Alarm Flow Meter with Optical Sensor Switch is a noninvasive means for detection of a HI or LOW flow. This sensor is ideal for signaling an alarm, cutoff valve, or other device when the float passes the detector (alarm, valve, etc. not included).
The FLSW Series helps protect your processes and equipment from damage caused by extreme flow rates. Its compact design and ease of operation make it a unobtrusive, simple-to-use addition to your flow meter.
This meter is perfect for OEM applications. Use whenever maximum or minimum flow levels need to be monitored automatically.
The FLSW Series also can be used in conjunction with a control relay to power alternate equipment or monitoring devices.
Principle of Operation
A small, LED sensor and receiver are mounted on one side of the flow meter. The float inside the flow tube is detected as it passes across the beam of light. Sensor can be used to detect float passage beyond the setpoint of the sensor. It can also be set to monitor float position at a specific level, signalling when float is outside of the range of the sensor light beam.
DIP Switches are located next the the 9-pin D connector. In order to activate the alarm sensors the corresponding switch has to be in the “ON” position on the DIP switch. The relay output or the buzzer or the green LED can be separately set for momentary or latch operation. If for example DIP Switch SW1 is set to “ON”, when the left sensor is active, the relay and the green LED will be energized in the latch mode. It will remain latched until the RESET button is pressed or external RESET TTL signal is applied.

SPECIFICATIONS
Accuracy: ±2% of full scale
Repeatability: 0.5% of full scale
Ambient Temperature: 0 to 70°C (32 to 158°F)
Maximum Pressure: 200 psig
Connections: 1/8' FNPT
End Blocks: Aluminum or 316 Stainless Steel
Elastomers: Buna & FKM (Aluminum), FKM (316SS)
Tube: Borosilicate
Floats:Glass or 316 Stainless Steel or Tantalum
Input Power: 12 Vdc, 15 Vdc maximum, 250 mA regulated, peak to peak maximum 100 mV
Power Consumption: Less than 200 mA
Response Time: 500 milliseconds
Source of Light: 65 nm, red LED
Light Immunity: Pulse modulated
Dry Contact Closures: 2 normally open, and normally closed relays 91A, 30 Vdc max.)
Alarm Options: High, Low or High/Low
Buzzer: User configurable, momentary or latch through DIP switch setting
Reset: Reset button or remote through “D”-through “D”- connector, to disable relay or buzzer
Interface: 9-pin “D”-connector
Optional: 12 Vdc power supply, tripod base
Dimensions:
Alarm Electronics Enclosure: 51.1 x 76.2 mm (2.01 x 3.00')
Enclosure #2 with Phone Plug: 30.5 x 14.2 mm (1.2 x 0.6')
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

What are the incremental units of measurement on the FLSW3410ST-A model? I know the max flow for this model is 16737 ml/min.

Asked by: Nikki
Thank you for your inquiry about the rotameter with alarms. The flow tube is a 150 mm where a correlation chart is included to provide the volumetric flow for that flow meter. You may send an email to request for a correlation for that specific rotameter at flow@omega.com
Answered by: Application Engineer JC
Date published: 2022-06-08
  • y_2024, m_4, d_28, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_FLSW3402G-A, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT

More Related Items

en-US
en
Save Configuration