Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

MMA-Series

MMA-2-LV, FLOWMETER, RANGE 0.2-1.2 SCFH AIR WITHOUT CONFIGURABLE VALVE

$47.50

Item# MMA-2-LV

In stock

Lead Time (If not in stock): 3 weeks
MMA-2-LV, FLOWMETER, RANGE 0.2-1.2 SCFH AIR WITHOUT CONFIGURABLE VALVE MMA-2-LV MMA-2-LV

Dwyer Instruments is now a DwyerOmega brand. We're working together to bring you the best products in a single shopping experience.

  • Low installation costs with easy mounting
  • Long operation life with durable construction
  • Precision molding enables high repeatability
  • White back on the flow tube allows for better visibility of the float increasing reading accuracy
  • Side printed scale graduations allows for instantaneous flow reading saving time
  • Compact bodies require minimal panel space freeing valuable space

MMA-2-LV Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Max Operating Pressure
Gas Flow Range
Liquid Flow Range
Scale
Media Type
Accuracy
Max Process Temperature
Process Connection Type
Process Connection Size
Wetted Materials
Valve Included
Scale Length


  • Accuracy ±4% FS
  • Mounting Orientation Vertical
  • Process Connection 5/16" OD for push on rubber or plastic tubing with provided spring tubing clamp. Connect to rigid tubing with double compression fitting
  • Wetted Materials Body: Nylon 12
  • Scale Length 3" (76.2 mm)
  • Media Type Compatible gases and liquids
  • Pressure Limits 100 psi (6.9 bar) with compression fitting. 50 psi (3.4 bar) with tubing clamp
  • Temperature Limits 130°F (54°C)

Dwyer Instruments is now a DwyerOmega product brand.


Overview

The Series mm Mini-Master Flowmeters consist of two series of flowmeters suitable for both gas and liquid applications with advanced features at a low cost. The Series MMA is a 2" (51 mm) scale flowmeter that is user configurable with or without non-removable top or bottom front mounted metering valves. It is constructed form transparent nylon materials providing high chemical resistance and is easily disassembled via the provided key for cleaning or reconfiguration. The Series MMF is a 1-1/2" (38 mm) scale compact flowmeter ideal for measuring small volume air it features bezel type mounting that can be quickly installed from the front of the instrument panel.


Product Applications
-Medical equipment
-Air samplers
-Gas analyzers
-Pollution monitors
-Chemical injectors
-Cabinet purging
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration