Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Mini-Master® Flowmeter

Flowmeter, range 10-100 SCFH air.

$36.75

Item# MMF-100

In stock

Lead Time (If not in stock): 3 weeks
Flowmeter, range 10-100 SCFH air. MMF-100 MMF-100
  • Low installation costs with easy mounting
  • Long operation life with durable construction
  • Precision molding enables high repeatability
  • White back on the flow tube allows for better visibility of the float increasing reading accuracy
  • Side printed scale graduations allows for instantaneous flow reading saving time
  • Compact bodies require minimal panel space freeing valuable space

MMF-100 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Gas Flow Range
Valve Included
Features
Media Type
Liquid Flow Range
Accuracy
Process Connection Type
Process Connection Size
Wetted Materials
Max Operating Pressure
Max Process Temperature
Scale


  • Accuracy ±10% FS.
  • Compliance CE, RoHS, cUL, UL.
  • Agency Approvals CE, FM.
  • Air Consumption 0.03 SCFM (0.5 m³/h) typical.
  • Enclosure Rating NEMA 4X (IP66).
  • Electrical Connection 1/2" female NPT.
  • Mounting Orientation Flow direction must be parallel to the sensor tip.
  • Output Capacity 4.5 SCFM (7.6 m³/h ANR) at 25 psig (175 kPa) supply; 12 SCFM (20 m³/h) at 100 psig (700 kPa) supply.
  • Pressure Connections 1/4" female NPT.
  • Process Connection 1/4" OD for push on rubber or plastic tubing. Connect to rigid tubing with double compression fittings.
  • Pressure Limit 50 psi (3.4 bar), Valve option: 10 psi (0.6 bar).
  • Relief Capacity 2 SCFM (3.4 m³/h) at 5 psig (35 kPa) above 20 psig (140 kPa) setpoint.
  • Service Compatible gases and liquids.
  • Temperature Limit 125°F (51°C).
  • Wetted Materials Body: Styrene acrylonitrile; Float: SS, black glass, nylon; Valve: Polyurethane.
  • Compliance: BTL, CE.

The Series MM Mini-Master® Flowmeters consists of two series of flowmeters suitable for both gas and liquid applications with advanced features at a low cost. The Series MMA is a 2" (51 mm) scale flowmeter that is user configurable with or without non-removable top or bottom front mounted metering valves. It is constructed from transparent nylon material providing high chemical resistance and is easily disassembled via the provided key for cleaning or reconfiguration. The Series MMF is a 1-1/2" (38 mm) scale compact flowmeter ideal for measuring small volume air. It features bezel type mounting that can be quickly installed from the front of the instrument panel.

Product Applications

  • Medical equipment
  • Air samplers
  • Gas analyzers
  • Pollution monitors
  • Chemical injectors
  • Cabinet purging
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration