Call us at 1-888-826-6342
The LCEC series of compression load cells are suitable for harsh weighing applications where corrosion resistance is required. Available in capacities from 100 to 1,000 lbf.
Product Number | Weight Capacity | Measurement Units | Force Direction | Linearity | Electrical Output (Nominal) | Height | Width | Length | Connection Type | Cable Length |
---|---|---|---|---|---|---|---|---|---|---|
|
1,000 lbf
|
lbf
|
Tension/Compression
|
±0.03%
|
3 mV/V
|
1.5"
|
1"
|
5"
|
Cable
|
10 ft
|
|
50 lbf
|
lbf
|
Tension/Compression
|
±0.03%
|
3 mV/V
|
0.98"
|
0.5"
|
2.38"
|
Cable
|
10 ft
|
|
100 lbf
|
lbf
|
Tension/Compression
|
±0.03%
|
3 mV/V
|
0.98"
|
0.5"
|
2.38"
|
Cable
|
10 ft
|
|
250 lbf
|
lbf
|
Tension/Compression
|
±0.03%
|
3 mV/V
|
0.98"
|
0.5"
|
2.38"
|
Cable
|
10 ft
|
|
500 lbf
|
lbf
|
Tension/Compression
|
±0.03%
|
3 mV/V
|
1"
|
0.5"
|
3.88"
|
Cable
|
10 ft
|
The LCM501 metric series of stainless steel, compression load cells can withstand harsh industrial environments. Available in capacities from 25 to 10,000 kgf.
Product Number | Weight Capacity | Measurement Units | Force Direction | Linearity | Electrical Output (Nominal) | Height | Width | Length | Connection Type | Cable Length |
---|---|---|---|---|---|---|---|---|---|---|
|
25 kgf
|
kgf
|
Compression
|
±0.03%
|
3 mV/V
|
1"
|
1"
|
4.75"
|
Cable
|
15 ft
|
|
5,000 kgf
|
kgf
|
Compression
|
±0.03%
|
3 mV/V
|
1.5"
|
1.5"
|
7.75"
|
Cable
|
15 ft
|
|
2,500 kgf
|
kgf
|
Compression
|
±0.03%
|
3 mV/V
|
1.5"
|
1.5"
|
6.75"
|
Cable
|
15 ft
|
The LCM305 metric series have a ±0.15% linearity and 2mv/V output in capacities from 100 N to 50,000 N. Ideal for prototype structures and industrial weighing.
Product Number | Weight Capacity | Measurement Units | Force Direction | Linearity | Electrical Output (Nominal) | OD | Height | Connection Type | Cable Length |
---|---|---|---|---|---|---|---|---|---|
|
20,000 N
|
N
|
Compression
|
±0.15%
|
2 mV/V
|
2"
|
0.81"
|
MIL-26482-I 10-6P
|
Not applicable
|
LC204 tension and compression load cells are ideal for test stand and scale applications. They have ±0.15% linearity in capacities from 25 to 10,000 lbf.
Product Number | Weight Capacity | Measurement Units | Force Direction | Linearity | Electrical Output (Nominal) | OD | Height | Connection Type | Cable Length |
---|---|---|---|---|---|---|---|---|---|
|
1,000 lbf
|
lbf
|
Tension/Compression
|
±0.15%
|
2 mV/V
|
2"
|
1.56"
|
Cable
|
10 ft
|
|
25 lbf
|
lbf
|
Tension/Compression
|
±0.15%
|
2 mV/V
|
2"
|
1.56"
|
Cable
|
10 ft
|
|
2,000 lbf
|
lbf
|
Tension/Compression
|
±0.15%
|
2 mV/V
|
2"
|
1.56"
|
Cable
|
10 ft
|
|
50 lbf
|
lbf
|
Tension/Compression
|
±0.15%
|
2 mV/V
|
2"
|
1.56"
|
Cable
|
10 ft
|
|
5,000 lbf
|
lbf
|
Tension/Compression
|
±0.15%
|
2 mV/V
|
2"
|
1.56"
|
Cable
|
10 ft
|
The LC601 series of stainless steel, tension and compression load cells are suitable for low capacity weighing applications. Available in capacities from 1 to 25 lbf.
Product Number | Weight Capacity | Measurement Units | Force Direction | Linearity | Electrical Output (Nominal) | OD | Length | Connection Type | Cable Length |
---|---|---|---|---|---|---|---|---|---|
|
25 lbf
|
lbf
|
Tension/Compression
|
±0.03%
|
2 mV/V
|
1"
|
4.5"
|
Cable
|
5 ft
|
|
2 kgf
|
kgf
|
Compression
|
±0.03%
|
2 mV/V
|
1"
|
4.5"
|
Cable
|
5 ft
|
The LC704 series of tension load cells are ideal for crane cables, support rods, and engine test beds, etc. They are available in capacities from 10,000 to 200,000 lbf.
Product Number | Weight Capacity | Measurement Units | Force Direction | Linearity | Electrical Output (Nominal) | OD | Height | Connection Type | Cable Length |
---|---|---|---|---|---|---|---|---|---|
|
50,000 lbf
|
lbf
|
Tension
|
±0.1%
|
2 mV/V
|
3"
|
6.5"
|
Cable
|
6 ft
|
LCM203 metric tension and compression load cells are hermetically sealed and ideal for test stand applications. They have ±0.15% linearity in capacities from 100 to 500,000 N.
Product Number | Weight Capacity | Measurement Units | Force Direction | Linearity | Electrical Output (Nominal) | OD | Height | Connection Type | Cable Length |
---|---|---|---|---|---|---|---|---|---|
|
2,000 N
|
N
|
Tension/Compression
|
±0.15%
|
2 mV/V
|
2"
|
2.75"
|
MIL-26482-I 10-6P
|
Not applicable
|
|
500 N
|
N
|
Tension/Compression
|
±0.15%
|
2 mV/V
|
2"
|
2.75"
|
MIL-26482-I 10-6P
|
Not applicable
|
The CC1 family of stainless steel, ATEX certified, load cells are primarily designed for use as polished rod (pump off control) sensors in oil and gas pumping applications.
Product Number | Weight Capacity | Measurement Units | Force Direction | Linearity | Electrical Output (Nominal) | OD | Through hole (ID)/ Threaded hole dimension | Height | Connection Type | Feature |
---|---|---|---|---|---|---|---|---|---|---|
|
50,000 lbf
|
lbf
|
Compression
|
±0.05%
|
2 mV/V
|
3.27"
|
1.65"
|
3.23"
|
Molex 6-pin
|
Hermetically sealed
|
|
30,000 lbf
|
lbf
|
Compression
|
±0.05%
|
2 mV/V
|
3.27"
|
1.65"
|
3.23"
|
Molex 6-pin
|
Hermetically sealed
|
The LC701 series of tension load cells are ideal for crane cables, support rods, and engine test beds, etc. They are available in capacities from 250 to 2,000 lbf.
Product Number | Weight Capacity | Measurement Units | Force Direction | Linearity | Electrical Output (Nominal) | OD | Height | Connection Type | Cable Length | Feature |
---|---|---|---|---|---|---|---|---|---|---|
|
250 lbf
|
lbf
|
Tension
|
±0.1%
|
3 mV/V
|
1.25"
|
3.13"
|
MIL-26482-I 10-6P
|
Not applicable
|
Internal Thread
|
LCM204 metric tension and compression load cells are ideal for test stand and scale applications. They have ±0.15% linearity in capacities from 100 to 500,000 N.
Product Number | Weight Capacity | Measurement Units | Force Direction | Linearity | Electrical Output (Nominal) | OD | Height | Connection Type | Cable Length |
---|---|---|---|---|---|---|---|---|---|
|
2,000 N
|
N
|
Tension/Compression
|
±0.15%
|
2 mV/V
|
2"
|
1.56"
|
MIL-26482-I 10-6P
|
Not applicable
|
|
50,000 N
|
N
|
Tension/Compression
|
±0.15%
|
2 mV/V
|
2"
|
1.56"
|
Cable
|
10 ft
|
The LCM1001 series of metric rugged, stainless steel load cells are ideal for axial compression applications. They are available in capacities from 250 to 10,000 kgf
Product Number | Weight Capacity | Measurement Units | Force Direction | Linearity | Electrical Output (Nominal) | OD | Height | Connection Type | Cable Length |
---|---|---|---|---|---|---|---|---|---|
|
5,000 kgf
|
kgf
|
Compression
|
±0.05%
|
2 mV/V
|
3.5"
|
5.9"
|
Cable
|
15 ft
|
|
250 kgf
|
kgf
|
Compression
|
±0.05%
|
2 mV/V
|
3.5"
|
4.6"
|
Cable
|
15 ft
|
The LCM412-IS metric series are FM rated intrinsically safe. They have ±0.1% linearity and a 4 to 20 mA output in capacities from 25 kgf to 7,500 kgf.
Product Number | Weight Capacity | Measurement Units | Force Direction | Linearity | Electrical Output (Nominal) | Through hole (ID)/ Threaded hole dimension | Connection Type | Cable Length | Feature |
---|---|---|---|---|---|---|---|---|---|
|
7,500 kgf
|
kgf
|
Compression
|
±0.1%
|
4-12-20 mA
|
M24 x 2
|
M12
|
Not applicable
|
Not Applicable
|
The LCGD series are compact and high accuracy with ±0.25% linearity and 2mv/V output in capacities from 25 lbf to 50,000 lbf. NIST calibration is included.
Product Number | Weight Capacity | Measurement Units | Force Direction | Linearity | Electrical Output (Nominal) | OD | Height | Connection Type | Cable Length |
---|---|---|---|---|---|---|---|---|---|
|
50,000 lbf
|
lbf
|
Compression
|
±0.5%
|
2 mV/V
|
3"
|
1.5"
|
Cable
|
5 ft
|
|
1,000 lbf
|
lbf
|
Compression
|
±0.5%
|
2 mV/V
|
1.25"
|
0.39"
|
Cable
|
5 ft
|
|
25 lbf
|
lbf
|
Compression
|
±0.5%
|
2 mV/V
|
1"
|
0.62"
|
Cable
|
5 ft
|
|
2,000 lbf
|
lbf
|
Compression
|
±0.5%
|
2 mV/V
|
1.25"
|
0.39"
|
Cable
|
5 ft
|
|
50 lbf
|
lbf
|
Compression
|
±0.5%
|
2 mV/V
|
1"
|
0.62"
|
Cable
|
5 ft
|
The LCHD series are even lower profile than our LC402 series. They have ±0.2% or better linearity and a 2 or 3 mv/V output in capacities from 10 lbf to 400,000 lbf.
Product Number | Weight Capacity | Measurement Units | Force Direction | Linearity | Electrical Output (Nominal) | OD | Through hole (ID)/ Threaded hole dimension | Height | Connection Type |
---|---|---|---|---|---|---|---|---|---|
|
2,000 lbf
|
lbf
|
Tension/Compression
|
±0.1%
|
3 mV/V
|
3.5"
|
1⁄2-20 UNF
|
1"
|
MIL-26482-I 10-6P
|
|
5 lbf
|
lbf
|
Tension/Compression
|
±0.2%
|
2 mV/V
|
2.5"
|
1/4-28 UNF
|
0.8"
|
MIL-26482-I 10-6P
|
|
10 lbf
|
lbf
|
Tension/Compression
|
±0.2%
|
2 mV/V
|
2.5"
|
1/4-28 UNF
|
0.8"
|
MIL-26482-I 10-6P
|
|
1,000 lbf
|
lbf
|
Tension/Compression
|
±0.1%
|
3 mV/V
|
3"
|
3⁄8-24 UNF
|
1"
|
MIL-26482-I 10-6P
|
|
25 lbf
|
lbf
|
Tension/Compression
|
±0.2%
|
2 mV/V
|
2.5"
|
1/4-28 UNF
|
0.8"
|
MIL-26482-I 10-6P
|
The LC901 series are ideal for measuring clamping forces of a bolt. They have ±3.5% linearity and a 2 mv/V output in capacities from 2,000 to 100,000 lbf.
Product Number | Weight Capacity | Measurement Units | Force Direction | Linearity | Electrical Output (Nominal) | OD | Through hole (ID)/ Threaded hole dimension | Height | Connection Type | Cable Length |
---|---|---|---|---|---|---|---|---|---|---|
|
100,000 lbf
|
lbf
|
Compression
|
±3.50%
|
2 mV/V
|
2.625"
|
1.53"
|
0.125"
|
Cable
|
4 ft
|
|
2,000 lbf
|
lbf
|
Compression
|
±3.50%
|
2 mV/V
|
1"
|
0.266''
|
0.062"
|
Cable
|
4 ft
|
|
5,000 lbf
|
lbf
|
Compression
|
±3.50%
|
2 mV/V
|
1"
|
0.266''
|
0.062"
|
Cable
|
4 ft
|
|
30,000 lbf
|
lbf
|
Compression
|
±3.50%
|
2 mV/V
|
1"
|
0.517"
|
0.78"
|
Cable
|
4 ft
|
|
65,000 lbf
|
lbf
|
Compression
|
±3.50%
|
2 mV/V
|
1.5"
|
0.770"
|
0.093"
|
Cable
|
4 ft
|
LCL compression load cells measure force or displacement. They are thermally matched for optimum temperature tracking. Available in capacities from 0.25 to 40 lbf.
Product Number | Weight Capacity | Measurement Units | Force Direction | Linearity | Electrical Output (Nominal) | Length | Connection Type | Cable Length |
---|---|---|---|---|---|---|---|---|
|
5 lbf
|
lbf
|
Compression
|
±0.5%
|
2 mV/V
|
1.25"
|
Cable
|
9 in
|
|
10 lbf
|
lbf
|
Compression
|
±0.5%
|
2 mV/V
|
1.25"
|
Cable
|
9 in
|
|
20 lbf
|
lbf
|
Compression
|
±0.5%
|
2 mV/V
|
1.25"
|
Cable
|
9 in
|
|
40 lbf
|
lbf
|
Compression
|
±0.5%
|
2 mV/V
|
1.25"
|
Cable
|
9 in
|
|
0.25 lbf
|
lbf
|
Compression
|
±0.5%
|
2 mV/V
|
1.2"
|
Cable
|
9 in
|
The LCMWD metric series are ideal for measuring clamping forces of a bolt. They have ±0.75% or better linearity and a 2 mv/V output in capacities from 1,000 to 100,000 N.
Product Number | Weight Capacity | Measurement Units | Force Direction | Linearity | Electrical Output (Nominal) | OD | Through hole (ID)/ Threaded hole dimension | Height | Connection Type | Cable Length |
---|---|---|---|---|---|---|---|---|---|---|
|
2,000 N
|
N
|
Compression
|
±0.5%
|
2 mV/V
|
1"
|
0.400"
|
0.35"
|
Cable
|
5 ft
|
|
1,000 N
|
N
|
Compression
|
±0.5%
|
2 mV/V
|
1"
|
0.400"
|
0.35"
|
Cable
|
5 ft
|
|
5,000 N
|
N
|
Compression
|
±0.5%
|
2 mV/V
|
1"
|
0.400"
|
0.35"
|
Cable
|
5 ft
|
|
10,000 N
|
N
|
Compression
|
±0.5%
|
2 mV/V
|
1"
|
0.400"
|
0.35"
|
Cable
|
5 ft
|
|
20,000 N
|
N
|
Compression
|
±0.5%
|
2 mV/V
|
1"
|
0.400"
|
0.35"
|
Cable
|
5 ft
|
The LC402 series are ideal for industrial weighing applications. They have ±0.1% linearity and a 3mv/V output in capacities from 100 lbf to 750,000 lbf.
Product Number | Weight Capacity | Measurement Units | Force Direction | Linearity | Electrical Output (Nominal) | OD | Through hole (ID)/ Threaded hole dimension | Height | Connection Type | Cable Length |
---|---|---|---|---|---|---|---|---|---|---|
|
2,000 lbf
|
lbf
|
Tension/Compression
|
±0.1%
|
3 mV/V
|
3.5"
|
1⁄2-20 UNF
|
1.5"
|
Cable
|
15 ft
|
|
1,000 lbf
|
lbf
|
Tension/Compression
|
±0.1%
|
3 mV/V
|
3.5"
|
1⁄2-20 UNF
|
1.5"
|
Cable
|
15 ft
|
|
3,000 lbf
|
lbf
|
Tension/Compression
|
±0.1%
|
3 mV/V
|
3.5"
|
1⁄2-20 UNF
|
1.5"
|
Cable
|
15 ft
|
|
50 lbf
|
lbf
|
Tension/Compression
|
±0.1%
|
3 mV/V
|
3"
|
3⁄8-24 UNF
|
1.5"
|
Cable
|
15 ft
|
|
5,000 lbf
|
lbf
|
Tension/Compression
|
±0.1%
|
3 mV/V
|
3.75"
|
3⁄4-16 UNF
|
1.5"
|
Cable
|
15 ft
|
The LC307 series have a ±0.75% linearity and 1.5mv/V output in capacities from 250 lbf to 100,000 lbf. They are designed to be mounted on smooth, flat surfaces.
Product Number | Weight Capacity | Measurement Units | Force Direction | Linearity | Electrical Output (Nominal) | OD | Height | Connection Type | Cable Length |
---|---|---|---|---|---|---|---|---|---|
|
1,000 lbf
|
lbf
|
Compression
|
±0.75%
|
1.75 mV/V
|
0.5"
|
0.38"
|
Cable
|
5 ft
|
|
2,000 lbf
|
lbf
|
Compression
|
±0.75%
|
1.75 mV/V
|
0.5"
|
0.38"
|
Cable
|
5 ft
|
|
3,000 lbf
|
lbf
|
Compression
|
±0.75%
|
1.75 mV/V
|
0.5"
|
0.38"
|
Cable
|
5 ft
|
|
5,000 lbf
|
lbf
|
Compression
|
±0.75%
|
1.75 mV/V
|
0.63"
|
0.6"
|
Cable
|
5 ft
|
|
10,000 lbf
|
lbf
|
Compression
|
±0.75%
|
1.75 mV/V
|
0.88"
|
0.63"
|
Cable
|
5 ft
|
The LC60 series of aluminum, compression load cells are suitable for pricing and bench scales. Available with ±0.028% linearity in capacities from 6 gf to 200 kgf.
Product Number | Weight Capacity | Measurement Units | Force Direction | Linearity | Electrical Output (Nominal) | Height | Width | Length | Connection Type | Cable Length |
---|---|---|---|---|---|---|---|---|---|---|
|
2 kgf
|
kgf
|
Compression
|
±0.028 %
|
1 mV/V
|
0.87"
|
0.47"
|
2.75"
|
Cable
|
1.5 ft
|
|
1 kgf
|
kgf
|
Compression
|
±0.028 %
|
1 mV/V
|
0.87"
|
0.47"
|
2.75"
|
Cable
|
1.5 ft
|
|
3 kgf
|
kgf
|
Compression
|
±0.028 %
|
1 mV/V
|
0.87"
|
0.47"
|
2.75"
|
Cable
|
1.5 ft
|
|
6 kgf
|
kgf
|
Compression
|
±0.02%
|
2 mV/V
|
0.87"
|
1.18"
|
5.12"
|
Cable
|
1.5 ft
|
|
600 gf
|
gf
|
Compression
|
±0.028 %
|
1 mV/V
|
0.87"
|
0.47"
|
2.75"
|
Cable
|
1.5 ft
|