Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

High Accuracy Digital Force Gauge

100 x 0.02 lbF

$1,863.73

Item# DFG55-100

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $1,863.73
10-24 $1,770.54
25-49 $1,733.27
50-99 $1,658.72
100+ $1,621.45

In stock

Lead Time (If not in stock): 4 weeks
100 x 0.02 lbF DFG55-100 DFG55-100
  • High Speed 7000 Hz Sample Rate
  • 5 Selectable Units of Measurement
  • USB, RS232, Mitutoyo, and Analog Outputs Standard
  • Large Backlit Graphic Display with Bar Graph

DFG55-100 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Range
Features
Force Type
Accuracy Class
Accuracy
Number of Digits


OMEGA’s DFG55 advanced digital force gauges are designed for tension and compression force testing in numerous applications across virtually every industry. With capacities from 0.12 to 500 lb (0.5 to 2500 N) the gauges feature an industry-leading sampling rate of 7000 Hz, producing accurate results even for quick-action tests. Accuracy is ±0.1% of full scale ±1 digit, and resolution is 1/5000.

A large, backlit graphics LCD displays large, legible characters, while the simple menu navigation allows for quick access to the gauges’ many features and configurable parameters. Data can be transferred to a PC or other data collector via USB, RS232, Mitutoyo (Digimatic), or analog outputs.

On-board data memory for up to 1000 readings is included, as are statistical calculations and output to a PC. Integrated set points with indicators are ideal for pass-fail testing and for triggering external devices such as an alarm, relay, or test stand. The gauges are overload protected to 150% of capacity, and an analog load bar is shown on the display for graphical representation of applied force.

The DFG55’s averaging mode addresses the need to record the average force over time, useful in applications such as peel testing, while external trigger mode makes switch activation testing simple and accurate.

SPECIFICATIONS
Accuracy: ±0.1% of full scale ±1 digit
Power: AC or NiMH rechargeable battery (included)
Battery Life: Up to 7 hours continuous with back-light on; up to 24 hours with back-light off
Low Battery: Multi-step low battery indicator is displayed, gauge shuts off automatically when power is too low.
Measurement Units: lbF, ozF, gF, kgF, N, kN, mN (depending on model)
Safe Overload: 150% of full scale (display shows “OVLD” at 110% and above)
Full Scale Deflection: 0.25 mm (0.01') except DFG55-0.12, 0.13 mm (0.05')
Analog Output: ±1 Vdc, ±0.25% FS
USB/RS232 Output: Configurable up to 115,200 baud; includes Gauge Control Language 2 for full computer control
Setpoint Outputs: Three open drain lines
Dimensions: 149.4 H x 64.3 W x 33.6 mm D (5.88 x 2.53 x 1.32')
Weight: Ranges 100 lb or less 0.45 kg (1.0 lb), 200 lb and up, 0.54 kg (1.2 lb)

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Our DFG55-20 is working fine, but we misplaced the wall supply. Is there a part number for just ordering the supply?

Asked by: Labduded
Hello, thank you for contacting Omega Engineering, replacement AC adaptor will be DFG55-AD-US. Please send an email to pressure@omega.com for price and lead time. Thank you.
Answered by: SAE DVJ
Date published: 2020-05-13

I have a DFG55 force meter and it will not come on. It starts to come on but then shuts off before booting up completely. |I have replaced the battery with a fully charged on. Please help troubleshoot.

Asked by: rww1
This is an internal failure of the unit. It can be returned for evaluation by contacting Omega's Customer Service at 1-800-826-6342 or by email cservice@omega.com
Answered by: Applicatrions Engineer JK
Date published: 2020-03-13

Yes I have a model DFG55-0.12. What are the deflections needed to get a certain force measured on the device?

Asked by: charlie2
Thank you for contacting Omega. The full-scale deflection for the DFG55-012 is approximately 0.005” (0.13 mm) at maximum load. For all other models in the DFG55 series it is 0.010” (0.25 mm). Please feel free to contact us again if you have any other questions.
Answered by: engineer rf
Date published: 2019-10-31

How far does the hook pull out ? Do you offer any product where the hook can pull out like 1-2 feet? Thanks

Asked by: bsaub4444
Thank you for your inquiry These force gauges are only meant to be hung onto the do not pull out more then 1/4 to 1/2 an inch. We do not have a product that would pull out the distance you are requesting. Hope this was helpful.
Answered by: application engineer je
Date published: 2020-09-04

We have 2 DFG55-20. How are the display values determined? The display doesn't change 7000 times a second (sampling rate) so it must be using an algorithm. Is it reporting an average over the time between screen refreshes? Is there filtering?

Asked by: mitch32
Requesting this information from design engineering. Will respond with an answer directly top your indicated email address
Answered by: Applicatrions Engineer JK
Date published: 2023-04-11
  • y_2024, m_5, d_7, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_DFG55-100, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration