Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

High Accuracy, Stainless Steel, S-Beam Load Cells

STAINLESS STEEL S-BEAM LOAD CELL, METRIC
  • RoHS Icon

$285.79

Item# LCM113B-2.5K

In stock

Lead Time (If not in stock): 12 weeks
STAINLESS STEEL S-BEAM LOAD CELL, METRIC LCM113B-2.5K LCM113B-2.5K
  • Available in capacities from 25 to 20,000 lbs and 25 to 10,000 kg
  • Stainless steel, sealed by adhesive inside, oil-proof, waterproof and anti-corrosion, suitable for all kinds of environments.
  • S beam design, tension and/or compression loading possible, easy installation, suitable for crane scale, mechanical conversion scale, hopper scale and other electronic weighing devices.
  • Provided with a certificate of conformance and full-scale calibration.

LCM113B-2.5K Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Weight Capacity
Measurement Units
Height
Width
Length
Connection Type
Cable Length
Force Direction
Linearity
Electrical Output (Nominal)


Omega's new LC103B S-Beam load cells are compact and provide superior performance for tension or compression loading. This design provides excellent linearity and temperature performance, meeting OIML R60 C3 accuracy class for legal metrology applications.

Rugged stainless steel construction and precision sealing provide anti-corrosion and IP67 ingress protection suitable for all kinds of environments.

S-Type load cells that receive tension or compression forces. Applications include tank weighing, hoppers, suspended loads and truck scales. S-Type load cells provide superior performance in a compact, versatile package.

Specifications:

Hysteresis: +/-0.035%
Linearity: +/-0.035%
Repeatability: +/-0.035%
Accuracy (>25lb): class C3
Approvals(>25lb): OIML R60
Output sensitivity (mV/V): 3.0±0.008 (≤25lb 2.0±0.006)
Maximum number of load cell intervals (nLC): 3000 
Ratio of minimum LC verification interval (Y=Emax/vmin): 10000 
Combined error (%FS): ±0.020
Minimum dead load: 0
Safe overload (%FS): 150%
Ultimate overload (%FS): 300%
Zero balance (%FS): ±1.0%
Excitation, recommended voltage (V): 5 to 12(DC)
Excitation maximum (V): 18(DC)
Input resistance (Ω): 430 ± 50
Output resistance (Ω): 351 ± 2
Insulation resistance (MΩ): ≥ 5000 (50VDC)
Compensated temperature (°C): -10 to 40
Operating temperature (°C): -35 to 65
Storage temperature (°C): -40 to 70
Element material: Stainless steel
Ingress protection (according to EN 60529): IP67
Recommended torque on fixation (Thread:lbf.ft):1/4"UNF:18 1/2"UNF:55 3/4"UNF:330 1"UNF:550 1 1/8"UNF:1070
Recommended torque on fixation (Thread:Nm):M8:25 M12:75 M20:450 M24:750 M30:1450
Nominal full scale deflection range:  0.1935---0.8065(mm)




Capacity L
mm(in)
H
mm(in)
H1
mm(in)
W1
mm(in)
W
mm(in)
M(thread)
25 to 300 lbf 50.8
(2.0)
60.96
(2.4)
8.89
(0.4)
11.96
(0.5)
15.06
(0.6)
1/4-28UNF
500 to 1500 lbf 50.8
(2.0)
60.96
(2.4)
8.89
(0.4)
18.03
(0.7)
21.4
(0.8)
1/2-20UNF
2000 to 2500 lbf 50.8
(2.0)
60.96
(2.4)
8.89
(0.4)
24.38
(1.0)
27.76
(1.1)
1/2-20UNF
3,000 lbf 76.2
(3.0)
99.06
(3.9)
13.97
(0.55)
24.38
(0.96)
27.76
(1.09)
1/2-20UNF
5000 lbf 76.2
(3.0)
99.06
(3.9)
13.97
(0.6)
24.38
(1.0)
27.76
(1.1)
3/4-16UNF
10,000 lbf 74.68
(2.9)
99.06
(3.9)
15.75
(0.6)
30.74
(1.2)
34.12
(1.3)
3/4-16UNF
20,000 lbf 112.8
(4.4)
177.8
(7.0)
39.9
(1.6)
42.93
(1.7)
46.31
(1.8)
1 1/4-12UNF
METRIC
25kg 76.2
(3.0)
50.8
(2.0)
12.7
(0.5)
16.1
(0.63)
15.7
(0.62)
M8
50 kgf to 100 kgf 50.8
(2.0)
60.96
(2.4)
8.89
(0.35)
11.68
(0.46)
15.06
(0.59)
M8
250 kgf to 500 kgf 50.8
(2.0)
60.96
(2.4)
8.89
(0.35)
18.03
(0.71)
21.4
(0.84)
M12
1,000 kgf 50.8
(2.0)
60.96
(2.4)
8.89
(0.35)
24.38
(0.96)
27.76
(1.09)
M12
2,500 kgf 76.2
(3.0)
99.06
(3.9)
13.97
(0.55)
24.38
(0.96)
27.76
(1.09)
M20 x 1.5
5,000 kgf 74.68
(2.94)
99.06
(3.9)
18.37
(0.72)

15.75
(0.62)
30.74
(1.21)
34.12
(1.34)
M20 x 1.5
7,500 kgf 87.38
(3.44)
139.7
(5.5)
27.5
(1.08)
37.08
(1.46)
40.46
(1.59)
M24 x 2
10,000 kgf 112.78
(4.44)
177.8
(7.0)
39.9
(1.57)
42.93
(1.69)
46.31
(1.82)
M30 x 2
Wiring
Shielded, 4 conductor cable
Cable diameter: Ø5mm
Standard cable length: 6m
Shield not connected to element
loading all models
loading all reviews
Rated 5 out of 5 by from Great product and very prompt shipping time Great product, arrived much faster than I had expected
Date published: 2022-02-04
  • y_2024, m_4, d_29, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_2, bvpage2n
  • co_hasreviews, tv_0, tr_9
  • loc_en_US, sid_LCM113B-2-5K, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
loading all QA

Does this load cell need to be in-line with the force in tension? Or can it be in parallel? Meaning off to the side

Asked by: JG Lisko
The load cell needs to be in-line with the applied force
Answered by: JKengineer
Date published: 2022-02-16

What is the part number for the mating connector for the LC113B-500?

Asked by: CRZ10
Thank you for the inquire please use connector PT06F10-6S
Answered by: application engineer je
Date published: 2022-02-24

I want to use this load cell for tension testing. What signal meter would you recommend to partner with this load cell? I would prefer a meter that can display the max load during a test.

Asked by: Case
Thank you for your inquiry, we have meter recommendations under the accessories tab.
Answered by: rkent
Date published: 2022-03-23

How short can the cable that comes with the load cell be? It's really long for our application. Thank you.

Asked by: datsunzcr
Standard cable length is 20'. We suggest you simply coil up the cable and secure it. Do not cut the cable. This could possible effect the calibration and it will void the warranty.
Answered by: Applicatrions Engineer JK
Date published: 2021-06-03

I want to replace a LCCA-3K using a DP41-s display. Is the LC103B-3K compatable with the DP41-s display. IS the LC103B a direct replacment for th eLCCA-3k S beam load cell?

Asked by: Anonymous
The LC103B-3K is compatible with the DP41-S. Functionally the LCCA-3K and LC103B-3K are the same. Physically they are dimensionally different. The LCCA-3K is 3.00" High x 0.75" Wide x 2.00" Deep. The LC103B-3K is 3.90" High x 1.09" Wide x 3.00" Deep. They both have the same thread connections of 1/2-20UNF
Answered by: JK Applications Engineer
Date published: 2024-04-23

Can I extend the wires on the load cell if needed? I'm assuming I will need to re-calibrate the load cell but once that's done, will it work properlly? I am looking to extend it from 20 feet to 90 feet, would that be too long? Thanks!

Asked by: Eric 999
Thank you for your inquire You can extend the wire . There could be noise that is introduced going that length? May want to add a amplifier to the output ?
Answered by: application engineer je
Date published: 2022-03-11

Are the threads on the LC103B-100 Load Cell right handed threads on both sides of the load cell? I just want to make sure it isn't like a turn buckle where there is a left handed thread on one side and a right handed thread on the other side.

Asked by: troparry
Thank you for your question, these are right-handed threads.
Answered by: Pressure Eng
Date published: 2020-12-06

Is the Load Rating Total load or directional? i.e. 10K load cell only can go 10K Tension and 10K Compression or is it 10K Tension or Compression

Asked by: Boomer
LC103B-10K can measure up 10,000 lbf in either tension or compression. It is however only calibrated in tension. The output signal in compression would be a mirror image
Answered by: Applications Engineer JK
Date published: 2021-04-21

Do you have the datasheet?

Asked by: ThomasR
Thank you for your inquire The data sheets are now being added below the order page.
Answered by: application engineer je
Date published: 2022-05-05

What is the data collection frequency?

Asked by: Professor SQ Wang
Thank you for your inquire. These load cells have a 3 milli sec response time. They can not be used for a dynamic application though. Please contact us directly to discuss if need be?
Answered by: application engineer je
Date published: 2021-11-30

3D Step file available

Asked by: Dblack53
Thank you for your inquire. At this time e do not have files available for this product. There are dimensional information on the specification page. Hope this was helpful.
Answered by: application engineer je
Date published: 2020-12-06

What is the thread pitch for the M12 shank thread model, LCM103B-1K? Thank you.

Asked by: Mattt
Thank you for your inquire, the Thread Pitch is 1.75
Answered by: rkent
Date published: 2021-09-28

This load cell claims tension and/or compression loading possible. Does it come calibrated in both tension and compression? Or do you have to request one or the other? Can you please send me an example of the calibration certificate that comes with it?

Asked by: glucachick
Thank you for contacting Omega Engineering with your question. Although the LC103B series can be used in tension or compression, they come standard with calibration in tension only. Calibration in compression would be available for an extra charge. Please consult our Pressure & Strain engineers for pricing and lead times on calibration.
Answered by: engineer rf
Date published: 2020-12-06

What is the off-axis load tolerance?

Asked by: Postdoc
Off axis load tolerance data is currently unavailable for the LC103B Series load cells
Answered by: Applicatrions Engineer JK
Date published: 2021-12-06

I'm looking at using this as a load cell. Do I need anything else (like a display), or is this an all-in-one unit?

Asked by: Lmark
This is just a sensor. You need to both apply power to it and read the output signal. There are several ways to do this but the most common would be to use something like our DP8PT displays. This unit would both supply power to load cell and display a reading of the force directly in whatever units of measure you require.
Answered by: JK Applications Engineer
Date published: 2024-03-15

Hello I just purchased an LCM103B-1k. What is the thread pitch for the connecting holes? You say M12 in your data sheet, but do not give the pitch. Thanks, Pat

Asked by: Pzman
Thank you for your inquire, the Thread Pitch is 1.75
Answered by: rkent
Date published: 2023-01-27

I am looking for a load cell to verify the load in tension of knots and splices in synthetic cables for rigging and rescue work in human life support. The MBS of the rescue lines go between 5000 and 8000mbs. Test table is electric winch operated. 

Asked by: Randy69
Thank you for your inquiry, this question would be better answered by one of our application engineers. Please send your inquiry to pressure@omega.com
Answered by: rkent
Date published: 2022-06-09

Would the torque affect the reading of the force? My intention for using this sensor is that to place the grooved plate with countersink screws on both sides to fix and measure the compression force.

Asked by: shanajek
We are not understanding exactly how you intend to mount and use this load cell. Please contact us at pressure@omega.com with you with your name, phone number and email so we can contact you to discuss your application.
Answered by: Applicatrions Engineer JK
Date published: 2021-11-18

What is the thread of the LCM103B-2K (2000kgf load cell)?

Asked by: MLieu
Thread size to the LCM103B-2K is M20 x 1.5
Answered by: Applicatrions Engineer JK
Date published: 2021-11-02

What is the threadcount and diameter requirement for the heim joints?

Asked by: Shane 10 4
Shane, the internal thread on the LC103B-100 model will be 1/4-28UNF. Thank you.
Answered by: SAE DV
Date published: 2019-11-23

Does this cell can be use with the DP87 display?

Asked by: Tekcal
Thank you for your inquire Yes that load cell can be scaled with the DP87 As long as it has the excitation to power the load cell
Answered by: application engineer je
Date published: 2021-09-03

You responded to a previous question regarding extending the length of the cable from 20 feet to 90 feet and recommended adding an amplifier. Is there a particular amplifier that is recommended for this?

Asked by: Tom59
Thanks you for your inquire We have a few . One that is used most is a DMD4059.
Answered by: application engineer je
Date published: 2022-03-14

What is the difference between product numbers LC103B-1K and LC113B-1K?

Asked by: Btech
Thank you for your inquire The 103 will have a cable attached to the cell. The 113 will have a connector so you can add a cable assembly to the lent you need.
Answered by: application engineer je
Date published: 2024-02-22

Hi, For the load cell of 10k lbf, does it have a minimum force that it detects? O can it detect from 0 - 10k lbf?

Asked by: bob271892
Yes. The load is actually calibrated from 0 to 10,000 lbf
Answered by: Applications Engineer JK
Date published: 2022-03-25

Is the thread count and diameter same for all joints?

Asked by: Aneesh
Aneesh, thank you for contacting Omega Engineering. I believe you are asking about the internal thread count on the load cell. Each load cell will have its own thread size and count based on the range. If you are looking at the LC103B-500 the threads will be 1/2-20UNF. If you need more information kindly email pressure@omega.com
Answered by: SAE DV
Date published: 2021-08-19
  • y_2024, m_4, d_29, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_2, bvpage2n
  • co_hasquestionsanswers, tq_33
  • loc_en_US, sid_LCM113B-2-5K, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 41ms
  • QUESTIONS, PRODUCT
6-Digit Strain Meter with Excitation
$956.37
0 In Stock
1/8 DIN Thermocouple and RTD Panel Meter with Large, Selectable Color Display
$446.66
0 In Stock
Connectors, Twist Lock (MIl-C 26482G) series 1 Type
$41.30
0 In Stock

Related Categories

en-US
en
Save Configuration