Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Low Profile, Tension & Compression Load Cells for Industrial Weighing

15,000 lbf, ±0.1%, Linearity, 3 mV/V Output, MIL-26482-I 10-6P

Item# LC412-15K

15,000 lbf, ±0.1%, Linearity, 3 mV/V Output, MIL-26482-I 10-6P LC412-15K LC412-15K
  • 5-Point NIST Traceable Calibration with
  • 59 kOhm Shunt Cal Data Provided
  • All Stainless Steel for Harsh Industrial Applications
  • 0.25% Interchangeable for Multiple Load Cell Applications

LC412-15K Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Weight Capacity
OD
Through hole (ID)/ Threaded hole dimension
Height
Connection Type
Cable Length
Measurement Units
Force Direction
Linearity
Electrical Output (Nominal)


  • Hysteresis 0.10% FSO
  • Input Resistance 350 ±10 Ω
  • Accuracy Value 0.1
  • Linearity 0.10% FSO
  • Load Cell Material 17-4 PH Stainless Steel
  • Maximum Ambient Temperature 121 {C} (250 {F})
  • Maximum Compensation Temperature 71 {C} (160 {F})
  • Measurement Type Load
  • Minimum Compensation Temperature 16 {C} (60 {F})
  • Repeatability 0.05% FSO
  • Safe Overload 150% of Capacity
  • Ultimate Overload 300% of Capacity
  • Temperature Effects Zero: 0.0025% FSO/°F
  • Zero Balance ±1% FSO
  • Style Tension/Compression
SPECIFICATIONS
Excitation: 10 Vdc (15 Vdc max)
Output: 3 mV/V ±0.25%
5-Point Calibration: 0%, 50%, 100%, 50%, 0% in compression
Linearity: 0.10% FSO
Hysteresis: 0.10% FSO
Repeatability: 0.05% FSO
Zero Balance: ±1% FSO
Operating Temp Range:
LC402: -54 to 107°C (-65 to 225°F)
LC412: -54 to 127°C (-65 to 260°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
   Zero: 0.0025% FSO/°F
   Span: 0.0025% FSO/°F
Safe Overload: 150% of Capacity
Ultimate Overload:
   ranges ?400,000 lb: 300% of Capacity
    ranges >400,000 lb: 200% of Capacity
Bridge Resistance: 350 ±10 ?
FS Deflection: 0.025 to 0.075 mm (0.001 to .003") typical
Construction: 17-4 PH Stainless Steel
Electrical Connection:
   LC402/LCM402: 15 ft (4.8 m) 4-conductor shielded PVC cable
   LC412/LCM412: DT02H-10-6P connect (or equivalent)
Mating Connector: PT06F10-6S, sold separately
The LC402 is also available in metric configurations, with ranges from 0-25 to 0-10,000 kgf and metric threads. Please see the LCM402 for complete details, or contact our Pressure department for more information.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
High Accuracy Low Profile Load Cell for Industrial Weighing Applications
$216.67
1 In Stock
Accessories
15 foot connector/cable assembly for LC1112 series
$166.50
0 In Stock
Accessories - Compatible Panel Meters and Signal Conditioners
1/8 DIN 4-digit DPiS strain gage meter with 90-240 Vac/dc power. Please see DP25B-S for pricing and availability of full range of DP25B-S meters. Use Part Number Builder to see all options.
$446.66
0 In Stock
Accessories and Compatible Meters
6-Digit strain meter with excitation
$956.37
0 In Stock
Mating Connector for LC 411 Load Cells
$41.30
0 In Stock

Related Categories

en-US
en
Save Configuration