Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Corrosion Resistant S-Beam Load Cells

5,000 lbf, ±0.03%, Linearity, 3 mV/V Output, Cable

$896.87

Item# LCCA-5K

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $896.87
10-24 $852.03
25-49 $834.09
50-99 $798.21
100+ $780.28

In stock

Lead Time (If not in stock): 24 weeks
5,000 lbf, ±0.03%, Linearity, 3 mV/V Output, Cable LCCA-5K LCCA-5K
  • Environmentally Protected for Washdown Applications
  • Corrosion Resistant
  • Calibration Certificate Supplied
  • 0.25% Interchangeable

LCCA-5K Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Weight Capacity
Height
Width
Length
Measurement Units
Force Direction
Linearity
Electrical Output (Nominal)
Connection Type
Cable Length


  • Hysteresis 0.02% FS
  • Input Resistance 350 Ω nominal
  • Accuracy Value 0.03
  • Linearity 0.03% FS
  • Load Cell Material Nickel Plated Carbon Steel
  • Maximum Ambient Temperature 150 {F}
  • Maximum Compensation Temperature 150 {F}
  • Measurement Type Load
  • Output Resistance 350 ±3.5 Ω
  • Minimum Compensation Temperature 0 {F}
  • Number of Conductors 4
  • Repeatability 0.01% FS
  • Output Voltage 3mV/V (±0.0075mV/V actual output supplied with each load cell)
  • Temperature Effects Zero - 0.0015% FS/°F Span - 0.0008% RDG/°F
  • Zero Balance 1% FS
  • Style S Beam
SPECIFICATIONS
Rated Output: 3mV/V ±0.0075mV/V actual output supplied with each load cell)
Excitation: 10 Vdc (15 Vdc maximum)
Accuracy: 0.037% Full Scale
Linearity: 0.03% FS
Hysteresis: 0.02% FS
Repeatability: 0.01% FS
Zero Balance: 1% FS
Creep in 20 min: 0.03% FS
Operating Temperature: 0 to 150°F
Compensated Temperature: 0 to 150°F
Thermal effects: Zero - 0.0015% FS/°F Span - 0.0008% RDG/°F
Maximum Load: Safe, 150%; Ultimate, 300%
Bridge Resistance: 350 Ohms nominal
Full Scale Deflection: 0.010 in to 0.020 in
Construction: Nickel Plated Carbon Steel
Cable: 20 ft 4-conductor shielded 22-gage wire
loading all models
loading all reviews
Rated 5 out of 5 by from Wokrs Perfectly Exactly what we needed. We had to wait because it was backordered but it works perfectly.
Date published: 2023-12-27
Rated 5 out of 5 by from Nice little load cell! Well built load cell. Improved heavy gage wire. Great for everyday applications.
Date published: 2022-03-30
  • y_2024, m_5, d_7, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_LCCA-5K, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
loading all QA

What you mean with the .25% Interchangeable?

Asked by: Ernesto Medina
The 0.25% interchangeability spec refers to the full-scale output of the load cell. The S load cells have a nominal output spec of 3 mV/V (3 millivolts per volt of excitation) but every load cell will have some variation from the nominal value. In this case the output will always be within the range of 3 mV/V +/- 0.25% or between 2.9925 and 3.0075. The actual full-scale output will be provided on the calibration sheet that comes with each load cell. Thank you and please contact us again if you have any other questions.
Answered by: engineer rf
Date published: 2019-11-16

What is the response time of the LCCA-50 load cell?

Asked by: dstubbs95
Response time to a load change is 1 to 2 milliseconds
Answered by: Applicatrions Engineer JK
Date published: 2021-08-27

How often do the load cells need to be calibrated?

Asked by: RKlem
Thank you for your inquire. We say 12 months after installation. Depending on usage and cycles Less usage longer between calibrations normally.
Answered by: application engineer je
Date published: 2021-10-12

What's the spec on the threaded holes for connection on the LCCA-500?

Asked by: BrianDouglas
Thanks for connecting with Omega! The threads for LCCA-500 are ½-20. Please contact us anytime and view our LCCA Data Sheet for any other details you may require. https://assets.omega.com/pdf/test-and-measurement-equipment/load-and-force/load-cells/LCCA.pdf
Answered by: Jane
Date published: 2019-05-10
  • y_2024, m_5, d_6, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_LCCA-5K, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration