Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Ultra Low Profile, Tension and Compression Load Cells

10,000 lbf, ±0.1%, Linearity, 3 mV/V Output, MIL-5015-I 14S-6P

$1,542.61

Item# LCHD-10K

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $1,542.61
10-24 $1,465.48
25-49 $1,388.35
50-99 $1,311.22
100+ $1,234.09

In stock

Lead Time (If not in stock): 4 weeks
10,000 lbf, ±0.1%, Linearity, 3 mV/V Output, MIL-5015-I 14S-6P LCHD-10K LCHD-10K
  • 5 Point NIST Traceable Calibration, Certificate Supplied
  • 0.25% Interchangeability for Scale Applications
  • All Stainless Steel Construction
  • Rugged Heavy Duty Design

LCHD-10K Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Weight Capacity
Linearity
Electrical Output (Nominal)
OD
Through hole (ID)/ Threaded hole dimension
Height
Connection Type
Measurement Units
Force Direction


  • Hysteresis 0.10
  • Linearity 0.10
  • Load Cell Material 17-4 PH SS element
  • Maximum Ambient Temperature 75 {C} (167 {F})
  • Maximum Compensation Temperature 71 {C} (160 {F})
  • Measurement Type Load
  • Minimum Compensation Temperature 16 {C} (60 {F})
  • Repeatability 0.05
  • Safe Overload 150% of Capacity
  • Ultimate Overload 300% of Capacity
  • Temperature Effects Zero (%FSO/°F): ±0.005 (±0.009%FSO/°C)

Low profile load cells are basically compression and tension/compression load cells. Mounting holes and female threads provide easy installation. Used frequently in weighing research and in-line force monitoring.

The LCHD is also available in metric configurations, with ranges from 0-2.5 to 0-10,000 kgf and metric threads. Please see the LCMHD for complete details, or contact our Pressure department for more information.

SPECIFICATIONS
Excitation: 10 Vdc (15 V max)
Output (FSO):
   25 lb/10 kgf: 2 mV/V ±0.25%
   50 lb/20 kgf: 3 mV/V ±0.25%
5-Point Calibration (in Tension): 0%, 50%, 100%, 50%, 0%
Linearity:
   25 lb/10 kgf: ±0.20% FSO
   50 lb/20 kgf: ±0.10% FSO
Hysteresis:
   25 lb/10 kgf: ±0.10% FSO
   50 lb/20 kgf: ±0.08% FSO
Repeatability:
   25 lb/10 kgf: ±0.1% FSO
   50 lb/20 kgf: ±0.03% FSO
Zero Balance: ±1% of FSO
Operating Temp Range: -54 to 121°C (-65 to 250°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
   Zero: 0.0036% FSO/°C
   Span: 0.0036% FSO/°C
Safe Overload: 150% of capacity
Ultimate Overload: 300% of capacity
Input Resistance: 350 ±10
Output Resistance: 350 ±10
FS Deflection: 0.025 to 0.076 mm (0.001 to 0.003") typical
Construction: 17-4 PH stainless steel
Electrical:
   5000 lb/2000 kgf: DT02H-10-6P
   >5000 lb/2500 kgf: MS3102E-14S-6P (or equiv.)
Mating Connector (Included):
   5000 lb/2000 kgf: PT06F10-6S
   >5000 lb/2500 kgf: MS3102E-14S-6S (or equiv.)

Compatible Meters: DP41-S, DP25-S, LDP63000-S

POPULAR OPTIONS(add as suffix)
-5T ±5 Vdc Output (0 to 5 Vdc in either direction), add ranges 5000 lb
-DUAL Dual Bridge, ranges 5000 lb; ranges >5000 lb
-TC1 Extended Temperature Range -50 to 200°F,
-TC2 Extended Temperature Range -50 to 325°F,
-OL Overload Stops - Consult factory
-TEDS Option are available.

loading all models
loading all reviews
Rated 5 out of 5 by from LCHD-25 load cell very dependable unit which runs 24/7. small, compact, easy to mount.
Date published: 2020-12-30
  • y_2024, m_5, d_14, h_2
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_LCHD-10K, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

Do you sell a device that connects to and digitally reads the output?

Asked by: Maroon
Yes, Our IN-USBH will convert the 3 mV/V analog signal from the load cell to a high speed USB output
Answered by: Applicatrions Engineer JK
Date published: 2023-05-12

Are your LCHD load cells calibrated and do they come with certs?

Asked by: Munchy
Hello, our load cells are calibrated and they will come with a 5 point NIST traceable cal cert.
Answered by: SDJAE
Date published: 2023-10-20

Can I operate the load cell in a vacuum?

Asked by: Garett
Hi, you cannot use the LCHD series load cells in vacuum due to out-gassing issues. We nonetheless, can customize the load cell by drilling a hole through the body till the region where strain gauges are adhered and vacuum the air inside the load cell. You must then be able to use it. This will be a custom part. If you would like please provide the load range and email our Tech Support engineer back for a quote. Thanks.
Answered by: Jane
Date published: 2019-06-17

What is the difference between operating temperature and compensated temperature? I'm looking to use this load cell outdoors and on a cold morning it might be below 60F. Do I need to pay for the extended temperature range?

Asked by: spri
The operating temperature range of a load cell is the temperature range within which the load cell can operate and produce accurate and reliable measurements. Operating temperature is a critical parameter because it affects the load cell's internal components. The compensated temperature of a load cell is the range of temperatures in which the load cell can provide accurate readings after compensating for the temperature effect. This compensation process involves adjusting the output of the load cell to account for the changes in temperature. The typical effect of operating the load cell outside it's compensated temperature is a shift in output value. The load cell output will remain within its rated accuracy specifications (linearity, repeatability & hysteresis) between zero and span.
Answered by: JK Applications Engineer
Date published: 2024-03-11

What is the smallest LCHD that is available with the -5T option? (+/- 5V output integral amplifier)

Asked by: Indiana_tester
Hello, We can build all models with the amplified option. The least would 25 pounds. Thank you
Answered by: SDJAE
Date published: 2023-05-12
  • y_2024, m_5, d_15, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_2, bvpage2n
  • co_hasquestionsanswers, tq_13
  • loc_en_US, sid_LCHD-10K, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 38ms
  • QUESTIONS, PRODUCT
4 Wires for Load Cells
$164.71
2 In Stock
Low Profile "Pancake Style" Load Cell
$313.20
0 In Stock
Low Profile "Pancake Style" Load Cell
$115.58
0 In Stock
Tension Plate LCHD 2K-5K
$145.31
4 In Stock
Low Profile "Pancake Style" Load Cell
$290.51
0 In Stock
Accessories
Mating Connectors, LC1112 models
$41.30
0 In Stock
Accessories & Compatible Meters
Bipolar strain amplifier
$643.60
6 In Stock
Accessories and Compatible Meters
Unipolar DIN rail mount strain signal Conditioner
$551.75
22 In Stock


Warning WARNING: This product can expose you to Nickel, a chemical known to the State of California to cause Cancer or birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Ranges available to 500,000 lb by quotation Accessories
spare mating connector for units =7500 lb
$116.82
92 In Stock
15 foot 4 wire cable for LCHD load cells in 5 to 5000 pound ranges
$156.12
0 In Stock
15 foot 6 wire cable for LCHD load cells in 5 to 5000 pound ranges
$175.90
0 In Stock
15 foot 6 wire cable for LCHD load cells in ranges > 5000 pounds
$175.90
0 In Stock

Related Categories

en-US
en
Save Configuration