Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

High Accuracy, Load Washers to Measure Bolt Compression

5,000 lbf, ±0.5%, Linearity, 2 mV/V Output, Cable

$630.22

Item# LCWD-5K

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $630.22
10-24 $598.71
25-49 $586.10
50-99 $560.90
100+ $548.29

In stock

Lead Time (If not in stock): 4 weeks
5,000 lbf, ±0.5%, Linearity, 2 mV/V Output, Cable LCWD-5K LCWD-5K
  • Ranges to 200,000 lb
  • Compact Design
  • Spherical Washers Included
  • Load Buttons Included

LCWD-5K Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Weight Capacity
Linearity
Electrical Output (Nominal)
OD
Through hole (ID)/ Threaded hole dimension
Height
Measurement Units
Force Direction
Connection Type
Cable Length


  • Input Resistance 350 Ω min
  • Accuracy Value ≤10K lb/50 kN: ±0.5% BFSL
  • Load Cell Material Stainless Steel
  • Maximum Ambient Temperature 127 {C} (260 {F})
  • Maximum Compensation Temperature 71 {C} (160 {F})
  • Measurement Type Load
  • Minimum Compensation Temperature 16 {C} (60 {F})
  • Output Voltage 2 mV/V
  • Safe Overload 120% of Capacity
  • Ultimate Overload 200% of Capacity
  • Temperature Effects Zero: ±0.018% FSO/°C
  • Zero Balance ±4.0% FSO
  • Style Through Hole
The LCWD Series are for measuring bolt compressional forces in industrial, scientific and development applications. Spherical washers are included to assure proper alignment of the LCWD.

The LCWD is also available in metric configurations, with ranges from 0-100 to 0-200,000 N. Please see the LCMWD for complete details, or contact our Pressure department for more information.


SPECIFICATIONS
Excitation: 10 Vdc (15V max)
Output: 1 mv/V
Accuracy (Linearity and Repeatability Combined):
    ?10K lb/50 kN: ±0.5% BFSL
    >10K lb/50 kN: ±0.75% BFSL
Zero Balance: ±4.0% FSO
Operating Temp Range: -40 to 127°C (-40 to 260°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
    Zero: ±0.018% FSO/°C
    Span: ±0.018% FSO/°C
Safe Overload: 120% of capacity
Ultimate Overload: 200% of capacity
Bridge Resistance:
    <50k lb/200 kN: 350 ? min
    ?50k lb/200 kN: 700 ?
Full Scale Deflection: 0.025 mm (0.001") typical
Construction: Stainless steel
Electrical: 1.5 m (5') insulated shielded cable
loading all models
loading all reviews
Rated 5 out of 5 by from Quick Response Needed this item quickly for product testing. Was able to have it overnighted and worked perfectly.
Date published: 2023-02-17
  • y_2024, m_4, d_28, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_LCWD-5K, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

Do I need to buy the custom meter, or can I read this device with an existing standard voltmeter or ADC?

Asked by: vince_ornl
You can use a precise digital to measure the 0 to 20mVDC output signal and then calculate the applied load is. We suggest using one of our DP8EPT displays. It will supply the required 10VDC power to the cell and you will be able scale the display to read directly in units of force.
Answered by: Applicatrions Engineer JK
Date published: 2022-05-17

When I setup theHigh Accuracy, Load Washers to Measure Bolt Compression with the DP8EPT display, I cannot Tare/ Zero with the display?

Asked by: NeilMAec
Thank you for your inquiry, the tare function must be enabled through the menu on the DP8EPT please consult the manual for instructions.
Answered by: rkent
Date published: 2022-09-21

How do I prevent the load cell from rotating when torqueing a bolt against the cell?

Asked by: bobbywagz
Bobby, once the load cells are mounted in place, it is suggested that you use hardened washers both on the top and bottom of the load cell while torqueing your bolt.
Answered by: SAE DV
Date published: 2023-09-07

What do i need record data from this load cell Item# LCWD-100K

Asked by: Bill Starch
You could use either a DP8EPT Display to visually read the force load and communicate with a computer via USB to collect the data or you can use our OM-CP-BRIDGE101A data logger (no display) to collect data via USB to a computer.
Answered by: Applicatrions Engineer JK
Date published: 2021-09-09

Is the STRAIN GAGE/BRIDGE TRANSDUCER-SIGNAL CONDITIONERS required for a purchase of the High Accuracy, Load Washers to Measure Bolt Compression + DP8EPT display?

Asked by: NeilMAec
Thank you for your inquire No need to go with a signal conditioner unless you are in need to change the signal for the distance? most load cell can go as far as 50 feet. Any distance longer you would need to change the loadcell signal to a current or voltage.
Answered by: application engineer je
Date published: 2022-07-11

On the LCWD Load cell, can I use a 5 VDC excitation instead of 10 VDC?

Asked by: Corky
Yes you can. The only difference would be the output signal would be 50% lower
Answered by: Applicatrions Engineer JK
Date published: 2023-11-14
  • y_2024, m_4, d_28, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_6
  • loc_en_US, sid_LCWD-5K, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration