Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Karma, Dual Parallel Linear Strain Gauges with a Common Lead

2 mm Grid Length, 2.5 mm Grid Width 350 Ω Resistance, AL STC Number

$81.57

Item# SGK-D3B-K350Q-PC23-E

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $81.57
5-9 $77.49
10-24 $75.86
25-49 $72.60
50-99 $70.97
100+ $69.33

In stock

Lead Time (If not in stock): 4 weeks
2 mm Grid Length, 2.5 mm Grid Width 350 Ω Resistance, AL STC Number SGK-D3B-K350Q-PC23-E SGK-D3B-K350Q-PC23-E
  • K-Series, Karma Gages for Transducers
  • Stock Delivery, Copper Plated Solder Pads
  • Temperature Characteristics Matched to Steel or Aluminum
  • Dual Parallel Grid for Bending Strain Applications

SGK-D3B-K350Q-PC23-E Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Grid Length Range
Grid Length
Grid Width
Resistance
STC number
Grid Style
Temperature Range Units
Temperature Range Min
Temperature Range Max
Connection Type
Maximum Strain


  • Measurement Type Strain
OMEGADYNE® offers Karma K-Series dual linear strain gage patterns. These strain gages can be used for bending beam transducer designs where you have access to both sides of the beam. Each carrier has 2 separate parallel linear strain gages. Precision Karma material offers excellent temperature and fatigue characterisitcs. K-Series gages have plated solder pads which make soldering quick and easy. No special solders or fluxes are required.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration