Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

3 Element, 0°/45°/90° Corner, Compact Rosette Strain Gauges

3 mm Grid Length, 1.5 mm Grid Width 120 Ω Resistance, ST STC Number

$325.10

Item# SGD-3/350-RY53

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $325.10
5-9 $308.85
10-24 $302.34
25-49 $289.34
50-99 $282.84
100+ $276.34

In stock

Lead Time (If not in stock): 4 weeks
3 mm Grid Length, 1.5 mm Grid Width 120 Ω Resistance, ST STC Number SGD-3/350-RY53 SGD-3/350-RY53
  • Conveniently Priced per Pack of 5
  • Very Flexible, Mechanically Strong
  • Small Bending Radius
  • Broad Temperature Range

SGD-3/350-RY53 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Grid Length Range
Grid Length
Grid Width
Connection Type
Resistance
STC number
Grid Style
Temperature Range Units
Temperature Range Min
Temperature Range Max
Maximum Strain
Features


  • Measurement Type Strain
OMEGA™ strain gages are available in a variety of models to cover most strain measurement applications. Their rugged construction and flexibility make them suitable for highly accurate static and dynamic measurement. The measuring grid is formed by etching constantan foil, which is then completely sealed in a carrier medium composed of polyimide film.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

It the STC AL and ST for steel and aluminum? I need one for aluminum, so like 13 ppm/F

Asked by: Curbs
Thanks for the inquiry AL stands for self-temperature compensation for Aluminum. SGD-2/350-RY53 is rated for use with Aluminum. If you click on the data sheet you will see a table that corresponds each strain gauge to steel or Aluminum.
Answered by: application engineer je
Date published: 2020-09-23

Do the SGD-2/350-RY51 models come in packs of 5? If I order x1 Qty. of this model, do I get one gauge or one pack of 5 gauges for the listed price? Wanting to confirm, thanks!

Asked by: Mike15
Correct. If you order a quantity of 1 of SGD-2/350-RY51 you will get a single pack containing 5 gages.
Answered by: Applicatrions Engineer JK
Date published: 2022-09-01

Hello, I bought the model SGD-7/350-RY51 and the model SGD-10/120-LY11 and I need the thermal output correction factor of the models, or failing that, the thermal output correction polynomial, thank you very much

Asked by: Jhon LLori
Thank you for your inquiry, please submit this question to pressure@omega.com for our engineering department to answer.
Answered by: rkent
Date published: 2024-01-30

Do the gages come with lead wire? If so, what is the length of the wire?

Asked by: npapageorge
Hi, thanks for connecting with Omega. The SGD-2/120-RY51 comes with ribbon leads. The dimension of the ribbon leads are as follows: (1.2 L x 0.004" Dia). The fine ribbon leads from the strain gauge must be soldered on to a bond-able terminal pad for stress relief and the instrumentation wire must be connected to the bondable terminal pad. Please use following link as reference: https://www.omega.co.uk/techref/pdf/Strain-gauge-application-info/strain-gauge-installation-examples.pdf
Answered by: Jane
Date published: 2019-06-05
  • y_2024, m_7, d_26, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_SGD-3-350-RY53, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration