Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Pre-Wired Strain Gauges for Easy Installation

PRE-WIRED STRAIN GAGES, Linear Gages, X-Y Planar Rosettess (Tee Rosettes), 0°/45°/90° Planar Rosettess

$405.80

Item# KFH-06-120-D16-11L1M2S

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $405.80
5-9 $385.51
10-24 $377.39
25-49 $361.16
50-99 $353.05
100+ $344.93

In stock

Lead Time (If not in stock): 14 weeks
PRE-WIRED STRAIN GAGES, Linear Gages, X-Y Planar Rosettess (Tee Rosettes), 0°/45°/90° Planar Rosettess KFH-06-120-D16-11L1M2S KFH-06-120-D16-11L1M2S
  • Pre-Wired Gages Make Installations Easy!
  • No Soldering at the Measuring Point
  • Sold in Packs of Ten
  • Each Gage has 50 mm of PTFE Cable before Transitioning to AWG 28 Leads to Prevent Leads from Adhering During Installation

KFH-06-120-D16-11L1M2S Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Grid Length Range
Grid Length
Grid Width
Connection Type
Resistance
Grid Style
Temperature Range Units
Temperature Range Min
Temperature Range Max
STC number
Maximum Strain
Features


The planar XY pattern (0 / 90°) allows precision strain measurement by eliminating the errors often associated with a stacked XY pattern. These gages are available with either two 1-meter leads or three 3-meter leads per grid and are compensated for steel.

Specifications See Spec Sheet for full specifications
Strain Gage Construction Foil strain gage with embedded measuring grid
Measuring Grid
    Material Constantan
    Thickness µm (microinch) 3.8 or 5 (150 or 197), depending upon strain gage type
    Carrier Material Polyimide
    Thickness µm (microinch) 45 ± 10 (1.772 ± 394)
Connections PTFE wire, Ø - 0.051 mm², approximately 50 mm long, connected to AWG 28 ribbon cables (PVC insulated) through solder sleeves in 2- or 3-wire configurations
Nominal Resistance Ω 120 or 350 depending upon gage
Resistance Tolerance % ±0.35, with 0.6 mm and 1.5 mm grid length % ±1
Gage Factor approximately 2 (stated on package)
Gage Factor Tolerance % ±1, with 0.6 mm and 1.5 mm grid length % ±1.5, temperature coefficient of gage factor 1/K [1/°F] (115 ± 10) x 10-6 [(64 ± 5.5) x 10-6, nominal value of gage factor temperature coefficient Specified on each package
Applicable Bonding Materials
    Cold Cure Adhesives SG496, SG401
Heat Cure Adhesives TT300
loading all models
loading all reviews
Rated 5 out of 5 by from Economical prewired biaxial gage. Easily installed, strong pre wired, come nicely packaged.
Date published: 2024-06-29
  • y_2024, m_7, d_26, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_KFH-06-120-D16-11L1M2S, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration