Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Strain and Process Meter with Large, Selectable Color Display

$780.83

Item# DP25B-E-DC10/32-A

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $780.83
10-24 $741.79
25-49 $702.75
50-99 $663.71
100-499 $624.66
500+ $585.62

In stock

Lead Time (If not in stock): 6 weeks
Strain and Process Meter with Large, Selectable Color Display DP25B-E-DC10/32-A DP25B-E-DC10/32-A
  • Big Bright LED Display
  • Scaling in Wide Range of Engineering Units
  • Built-In Excitation
  • Analog Output Optional

DP25B-E-DC10/32-A Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Input Type
Alarm Output
Retransmission Output
Supply Voltage Type
Additional Features
Number of Inputs
Form Factor
Display Type
Max Sampling Rate


The OMEGA DP25B series Digital Panel Meters feature the biggest brightest display of any 1/8 DIN panel meter. The user can select the display color: RED ,AMBER, or GREEN.
PANEL METERS with Relays and Analog Output
The popular DP25B series are accurate, economical, and easy to program. The DP25B series feature a big bright four digit display plus optional dual 5 amp Form C (SPDT) relays and a choice of isolated or non-isolated analog output. The scalable 0-10 Vdc, 0-20mA, or 4-20 mA analog output can be used as a retransmission of the display value or as a proportional control output as required. The microprocessor based DP25B series includes instruments for Thermocouple, Process (DC voltage and current), and Strain Gage.

The DP25B process meter accepts a wide variety of DC voltage and current inputs to cover any typical process application. Standard features include easy front panel scaling to virtually any engineering units, selectable excitation of four voltages to work with most transducers and transmitters, front panel and remote tare function for weighing applications, and a hardware lockout to prevent unauthorized changes in setup. Four full digits and simplified scaling via the front-panel pushbuttons make it easy to set the display to read in any engineering units.

SPECIFICATIONS
Input Ranges: 0-100 mV, ±50 mV, 0-10 V, ±5 V, 0-20 mA, 4-20 mA
Isolation: Dielectric strength to 2500V transient per 3mm spacing based on EN 61010 for 260 Vrms or DC working voltage
NMR: 60 dB
CMR: 120 dB
Input Protection: Voltage Input = 120 Vrms max; Current Input = 100 mA max
Input Impedance: 100 Meg ohms for 100 mV or ±50 mV input range; 1 Meg ohm for 10 V or ±5 V input range; 5 ohms for 20 mA current input range
Display: 4-digit, LED 9-segment, 21 mm (0.83"), (Red, Green, Amber)
Analog-to-digital technique: Dual slope
Internal resolution: 15 bits
Read rate: 3/sec
Polarity: Automatic
Max error process: ±0.03% of reading, ± 1 count
Span tempco: 50 ppm/°C
Step response: 1 sec
Warm-up to rated accuracy: 30 min
Load Regulation: 1.1%
Line Regulation: 0.02% per Vac
Analog output (optional): 0-10 V, 4-20 mA or 0-20 mA; may be assigned to a display range or to setpoint #1, when used as a proportional control output
Operating temperature: 0 to 50°C (32 to 122°F)
Storage temperature: -40 to 85°C (-40 to 184°F)
Relative humidity: 90% at 40°C (104°F) (non-condensing)
Panel cutout: 1/8 DIN, 45 x 92 mm (1.78" x 3.62")
Weight: 575 g (1.27 lb)
AC Power Unit:
Power: 115 Vac or 230 Vac ±10%; 50-60 Hz, 11.0 watts max.
Excitation: 24 V @ 25 mA or 12 V @ 50 mA or 10 V @ 120 mA or 5 V @ 60 mA
DC Power Unit:
Power: 12-32 Vdc; 8.0 watts max.
Excitation: 24 V @ 25 mA or 12 V, 10 V, 5 V @ 35 mA (For Low/Medium Brightness), For High Brightness use external excitation to power sensors
loading all models
loading all reviews
Rated 5 out of 5 by from Tough Little Meter Nice meter. We use it to display pressure when calibrating relief valves. Holds up pretty well in a rough environment as long as you don't beat on the front panel. Instructions are okay but not the best...however, tech support is exceptional! You can't go wrong with this meter.
Date published: 2020-09-17
Rated 3 out of 5 by from Doesn't come w/ a power cord? We bought this and it didn't come with a power cord. I did not see that in the advertised information so that is a bit disappointing. Gets the job done if you can plug in.
Date published: 2017-02-17
Rated 5 out of 5 by from Always Looking To OMEGA Omega had the part in a timely matter and was able to keep the down time to a minimum. Price was competitive. Website is easy to maneuver and to search for product. Inside customer service always helpful.
Date published: 2024-04-18
Rated 5 out of 5 by from Reliable We purchase these quite a bit and have been pleased
Date published: 2023-01-25
Rated 5 out of 5 by from Worked as expected, useful setup instructions. Worked as expected; Used to read force placed on an arbor press during pressing of Force Pressure critical components.
Date published: 2022-09-26
Rated 5 out of 5 by from Great Panel Meter! Great panel meter readout. Easy setup and installation.
Date published: 2022-03-30
Rated 5 out of 5 by from Omega Panel meter review Great meters, very durable and easy to program. Been using them for years
Date published: 2022-01-04
Rated 5 out of 5 by from Panel Meter for Automation & Control Projects! The right panel meter that our company needed for its Automation & Control Project.
Date published: 2021-03-28
  • y_2024, m_4, d_30, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_9
  • loc_en_US, sid_DP25B-E-DC10-32-A, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

Do you have a chassis (panel mount enclosure) for the Omega model DP25B-S display for load cells?   If not, can you recommend one?

Asked by: MarkT
Thank you for your inquiry. We do not offer any panel mount enclosures for our panel meters.
Answered by: Application Engineer JB
Date published: 2023-02-16
  • y_2024, m_4, d_30, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_2, bvpage2n
  • co_hasquestionsanswers, tq_9
  • loc_en_US, sid_DP25B-E-DC10-32-A, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 50ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration