Please add to cart to keep it or exit the configuration
Load Cells

Stainless Steel, Beam Load Cell with Overload Stops
LC501
The LC501 series of stainless steel, compression load cells can withstand harsh industrial environments. Available with ±0.03% linearity in capacities from 100 to 30,000 lbf.
View Full Specifications
2.5" OD Through-Hole, Compression Load Cells
LC8250
The LC8250 series are ideal for measuring clamping forces and bolt loading forces. They have ±0.5% linearity and a 2 mv/V output in capacities from 1,000 to 100,000 lbf.
View Full Specifications
Corrosion Resistant S-Beam Load Cells
LCCA
The LCCA series provide maximum corrosion resistance, ideal for washdown applications. They have ±0.03% linearity and a 3 mv/V output in capacities from 25 to 40,000 lbf.
View Full Specifications
Lightweight, Aluminum S-Beam Load Cells for Industrial Use
LCR
The LCR series are aluminum to be lightweight and durable in industrial applications. They have ±0.03% linearity and a 3 mv/V output in capacities from 25 to 10,000 lbf.
View Full Specifications
Low Profile, Mini Beam Load Cell for Low Capacities
LCEB
The LCEB series of compression load cells are suitable for force testing, thrust measurements, check weighing, and scale applications. Available in capacities from 5 to 250 lbf.
View Full Specifications
2" Diameter, Threaded, Miniature Inline Load Cells
LC203
LC203 tension and compression load cells are hermetically sealed and ideal for test stand applications. They have ±0.15% linearity in capacities from 25 to 10,000 lbf.
View Full Specifications
IP67 Environmentally Protected S-Beam Load Cells
LCCD
The LCCD series are environmentally protected with a IP67 rating. They have ±0.03% linearity and a 3 mv/V output in capacities from 25 to 20,000 lbf.
View Full Specifications
2" Diameter, Surface Mount, Miniature Inline Load Cells
LC204
LC204 tension and compression load cells are ideal for test stand and scale applications. They have ±0.15% linearity in capacities from 25 to 10,000 lbf.
View Full Specifications
0.75" to 1" Diameter, Threaded, Miniature Inline Load Cells
LCFL
LCFL tension and compression load cells are ideal for low range, automation applications. They have ±0.5% linearity in capacities from 1 to 100 lbf.
View Full Specifications
Heavy Duty, Shear Beam with Corrosion Resistance
LCJA
The LCJA series of compression load cells are suitable for harsh weighing applications where corrosion resistance is required. Available in capacities from 500 to 20,000 lbf.
View Full Specifications
1.5" OD Through-Hole, Compression Load Cells
LC8150
The LC8150 series are ideal for measuring clamping forces and bolt loading forces. They have ±0.5% linearity and a 2 mv/V output in capacities from 5 to 500 lbf.
View Full Specifications
Metric, Stainless Steel, Beam Load Cell with Overload Stops
LCM501-LCM511
The LCM501 metric series of stainless steel, compression load cells can withstand harsh industrial environments. Available in capacities from 25 to 10,000 kgf.
View Full Specifications
1" & 1.25" OD Through-Hole, Compression Load Cells
LC8100
The LC8100 series are ideal for measuring clamping forces and bolt loading forces. They have ±1.0% linearity and a 2 mv/V output in capacities from 100 to 750,000 lbf.
View Full Specifications
Fully Submersible, Waterproof, Low Profile Load Cells
LSHD
The LCHD-IS series are ideal for wet or washdown applications. They have ±0.2% or better linearity and a 2 or 3 mv/V output in capacities from 5 lbf to 500,000 lbf.
View Full Specifications
Metric, Subminiature, Button Compression Load Cell
LCMKD
The LCMKD series are Omega's smallest load cells. They are temperature compensated, with ±0.25% linearity and 2mv/V output in capacities from 10 N to 5,000 N.
View Full Specifications
Low Profile, Compression Load Cells with USB Output
LC411-LCM411-USBH
This series have a high speed USB output with up to 1,000 readings per second. They have ±0.13% or better linearity in capacities from 50 lbf to 400,000 lbf.
View Full Specifications
Metric Stainless Steel S-Beam Load Cells
lcm101-lcm111
The LCM101 metric series are ideal for tank weighing, hoppers, suspended loads and scales. They have ±0.03% linearity and a 3 mv/V output in capacities from 25 to 10,000 kgf.
View Full Specifications
Metric, Low Profile, Tension & Compression Load Cells
LCM402-LCM412
The LCM402 metric series are ideal for industrial weighing applications. They have ±0.1% linearity and a 3mv/V output in capacities from 25 kgf to 7,500 kgf.
View Full Specifications
Top Hat Style, Miniature Compression Load Cell
LC307
The LC307 series have a ±0.75% linearity and 1.5mv/V output in capacities from 250 lbf to 100,000 lbf. They are designed to be mounted on smooth, flat surfaces.
View Full Specifications
Low Profile, Mini Beam Load Cell with Corrosion Resistance
LCEC
The LCEC series of compression load cells are suitable for harsh weighing applications where corrosion resistance is required. Available in capacities from 100 to 1,000 lbf.
View Full SpecificationsLoad Cells