Call us at 1-888-826-6342
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
This high performance wireless gateway seamlessly connects to up to 40 long range Omega Link Smart Sensor devices. LTE network-enabled connectivity ensures fast,wirelessconnection to the Omega Link Cloud. Local access is also available through the built-in web server accessible through an RJ45 port. The GW-002-1-LTE supports wired devices including Modbus TCP and RTU RS232/RS485 through a 5-pin serial terminal and an RJ45 port (used for local configuration only). It includes one USB port to enable local smart probe connections through a wired Omega Link Smart Interface.
The product is ready to go right out of the box and features an internal SIM card with 1 year of LTE service. This service is activated upon shipment and provides 1 year of connectivity from the gateway to the Omega Link Cloud. Annual renewals can be purchased through the Omega website.
The Omega Link LTE Gateway is easily paired to Omega Link Smart Sensors with the press of a button and will automatically show up on your Omega Link Cloud account. Local data logging for your Smart Sensor devices keeps your data secure in the event of a power or network outage. Reports, History, and E-mail alerts from the Omega Link Cloud keep you informed on the status of all your vital processes.
Omega Link wireless products are designed with state of the art security features to protect your data with robust AES256 encryption and advanced PKA-EC521bit (NIST) elliptic-curve cryptography to protect your data. The gateway features a Trusted Platform Module secure hardware element which protects the safety of all encryption keys and uses X.509 device certificates for secure communication between the gateway and the Omega Link Cloud.
Omega Link Wireless Gateways utilize Sub GHz Frequency Hopping Spread Spectrum (FHSS) technology to ensure robust, long range communications to Omega Link Smart Sensors. Transmission ranges of up to 1.2 km can be achieved when the sensor is powered with the standard AA batteries, and transmission ranges of up to 3.2 km can be achieved with a Smart Sensor in range boost mode powered by a standard external 5V USB power supply.2
Omega Link Cloud consolidates and brings your data to you when you need it, wherever you are. The intuitive cloud interface allows you to monitor and store your data, set alarms and alerts, and provides insights on device activity.
Model Number | Description |
---|---|
GW-002-1-LTE | Wireless LTE IIoT Gateway Pro connects up to 40 Omega Link Smart Sensors, Modbus RTU RS232/ RS485 and Modbus TCP, 1x RJ45 port, 1x USB port - 915 MHz |
LTE1YR | 1 year of LTE data service renewal |
Model Number | Description |
---|---|
SS-001-1-NA | Temperature and Humidity Smart Sensor - 915MHz |
SS-002-1-NA | Thermocouple, RTD Temperature, Humidity, Barrometic Pressure, and Light Smart Sensor |
SS-002-0-NA | Thermocouple and RTD Smart Sensor |
SS-001-3-NA | Temperature, Humidity, Barometric Pressure, Light Smart Sensor - 915MHz |
Model Number | Description |
---|---|
IF-001 | Wired USB Serial Smart Interface |
IF-002 | Wired Modbus RS485 Smart Interface |
IF-006-1-NA | Wireless Sub-GHz Smart Interface with optional external power |
Model Number | Description |
---|---|
SP-001-0 | Smart Probe IR, 6:1 field of view |
SP-001-1 | Smart Probe IR, 6:1 field of view, with discrete I/O |
ISP-002-0 | Smart Probe IR, 10:1 field of view |
SP-002-1 | Smart Probe IR, 10:1 field of view with discrete I/O |
SP-003-1 | THB Smart Probe with I/O Tube Housing |
SP-004-1 | TH Smart Probe with I/O Tube Housing |
SP-004-4 | TH Smart Probe with I/O Bulkhead Housing |
SP-005-1 | Temperature and RTD Smart Probe with discrete I/O |
SP-010-1 | Load Cell Smart Probe with discrete I/O |
SP-013-1 | Digital Interface Smart Probe with discrete I/O |
SP-014-1 | Process Monitoring Smart Probe with discrete I/O |
SP-016-1 | Heat Flux Smart Probe with discrete I/O |