Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

UW Series Wireless NEMA 4X PT100 RTD Temperature Transmitter

Weather Resistant Temperature-to-Wireless

$559.93

Item# UWRTD-2A-NEMA-M12

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $559.93
5-9 $531.93
10-24 $520.73
25-49 $498.34
50-99 $487.14
100+ $475.94

In stock

Lead Time (If not in stock): 6 weeks
Weather Resistant Temperature-to-Wireless UWRTD-2A-NEMA-M12 UWRTD-2A-NEMA-M12
  • NEMA-4X (IP65) Weather Resistant Enclosure
  • Low Power Operation and Sleep Mode Allows for Long Battery Life
  • Works with Every OMEGA UWTC Series Receiver, Wi Series Meter/Controller/Scanner and DIN Rail Receiver
  • Interfaces Directly with Any 3-Wire, Pt100 Ω, 0.00385 or 0.00392 Curve RTD Probe or Sensor (4-Wire Compatible)

UWRTD-2A-NEMA-M12 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Sensor Connection
Additional Features
Measurement Type
Number of Channels
Sensor Type
Form Factor
Range
Radio Frequency Compatibility


The OMEGA RTD-to Wireless Connector/Converter System features stand-alone, compact, battery-powered RTD connectors that transmit their readings back to a host receiver up to 120 m (400') away. Units can be programmed in the field to accept 0.00385 or 0.00392 curve 3-wire, 100 Ω, Pt RTDs, so they can wirelessly transmit the measured temperature, along with the connector ambient temperature, RF signal strength and battery condition to a remote host, such as the UWTC-REC Series. You can program the UWRTD to transmit your data at rates from once every two seconds to every 2 minutes.

The UWRTD is compatible with the UWTC-REC family of wireless receivers, which can accept signals from up to 48 wireless transmitters, and display them on a PC. Receivers are available with optional display and analog output. An analog output can be used to interface with a process controller, PLC or data acquisition device. Each unit includes free software that converts your PC into a monitor, chart recorder or data logger. Readings can be saved and later printed or exported to a spreadsheet file.

Wireless Receivers
ZW-REC ZW-REC: 127-channel wireless receiver with Ethernet for web-based monitoring
UWTC-REC1_2 UWTC-REC1: 48-channel wireless receiver with USB
UWTC-REC1_2 UWTC-REC2: 48-channel wireless receiver with USB and single analog output
UWTC-REC4 UWTC-REC4: 48-channel DIN rail mount wireless receiver with USB and four analog output signals
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Spare programing cable
$20.84
0 In Stock
Replacement battery for -NEMA units
$101.22
10 In Stock
en-US
en
Save Configuration