Alta Series Plug and Play USB Gateway
ALTA USB Gateway (900 MHz)Quantity | Price each |
---|---|
1-4 | $100.00 |
5-9 | $95.00 |
10-24 | $93.00 |
25-49 | $89.00 |
50-99 | $87.00 |
100+ | $85.00 |
Please add to cart to keep it or exit the configuration
- Powered off of the USB Port
- Receive Data from Up to 100 ALTA Wireless Sensors
- Connects to a PC or 3rd Party IoT Gateways via USB
- Available in 915 MHz for USA Canada or 868 MHz for Europe
- Windows 10, 8, 7, and Vista Compatible
Edit Options
View all modelsNot all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Product Specs
The ALTA wireless sensor adapter allows ALTA long range wireless sensors to communicate with local or online wireless sensor monitoring systems by connecting to a PC or 3rd party IoT gateways via USB connection. Easy plug & play support for PC use. If the PC has an active internet connection and you wish to use it with the iMonnit online software, install the free Monnit Gateway application to pass sensor data to the online system.
With the online iMonnit software, you can easily configure your network, view collected sensor data and set alarms through SMS or e-mail, all from any web enabled browser. The system allows for complete configuration and customization at a sensor, local network, or client wide level.
ALTA USB Wireless Gateway Features
- Wireless range of 1,200+ feet through 12+ walls
- Frequency Hopping Spread Spectrum (FHSS) For Improved interference immunity
- Encrypt-RF® Data Security (Diffie-Hellman Key Exchange AES-128 CBC for sensor data messages)
- 16,000 sensor message memory for data assurance through power / RF connection outages
- Uses standard FTDI driver so no driver installation required
- Over the air updates (future proof)