Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Strip Heaters

25 Products
Finned Stainless Steel Strip Heater Opposite End Terminals

Finned stainless steel strip heater with opposite end terminals (T1 type) on each side of the heater, goes up to 4.15 kW of power and max temperature of 1200°F.

Chrome Steel Strip Heaters Centered Terminals

Chrome steel strip heater with centered terminals, up to 1 kW power and designed for hot plates, air ducts, inducers and more.

Coil Finned Iron or Monel Strip Heater 315°F Max

Coil finned iron or monel strip heater with up to 5 kW power, max temperature of 315°F, designed for round air ducts, integrated controls and overheat protection.

Finned Stainless Steel Strip Heater One End Inline Terminals

Finned stainless steel strip heater with inline terminals (T2 type) on one side of the heater, goes up to 2.8 kW of power and max temperature of 1200°F.

Iron, Chrome Steel or Monel Strip Heater

Iron, chrome steel or monel strip heater with diagonal or inline terminals at one end, up to 3 kW power, max temperature 1200°F and designed for dryers, air ducts and more

Strip Heaters

Strip heaters are a widely used and versatile heating element across a range of industrial, commercial, and laboratory applications. From air ducts and dryers to testing equipment and tank heating, strip heaters are a reliable and efficient source of heat. Depending on the application, strip heaters can be made from a variety of materials, such as stainless steel, iron, chrome steel, and Monel. They come in a range of power ratings and temperature ranges and can be adapted to fit the specific needs of the application.

Omega Engineering offers a comprehensive selection of strip heaters, featuring a large assortment of mica stripped heaters, ceramic insulated finned strip heaters, and seamless stainless-steel strip heaters. Omega strip heaters are high quality, durable, and reliable, making them perfect for any application.
Searching for your items
en-US
en
Save Configuration