Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Water-Circulating Temperature Controller, Heater/Chiller

Water Circulating Temperature Controller

$17,988.00

Item# CMX-250-24/480-NM

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $17,988.00
5-9 $17,088.60
10-24 $16,728.84
25-49 $16,009.32
50-99 $15,649.56
100+ $15,289.80

In stock

Lead Time (If not in stock): 5 weeks
Water Circulating Temperature Controller CMX-250-24/480-NM CMX-250-24/480-NM
  • Water and Water/Glycol Solutions to 250°F
  • 4.5 - 24 kW (15 - 82 Mbh)
  • 240 and 480V, 3 Phase, 60 Hz
  • 125 Lb Carbon Steel Construction

CMX-250-24/480-NM Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Supply Voltage
Features
Sheath Material


APPLICATIONS
OMEGA’s CMX Series Circulating Water Temperature Controllers are compact, versatile and completely self- contained water heating and cooling systems. The CMX series products can be used in any application where precision temperature control of a heating and cooling water circulation system is needed. They are particularly useful in the plastics industry as mold temperature controllers.
• Injection Molding Machines — Thermoplastics and Thermosets
• Platens and Dies
• Rolls, Laminating and Calendering
• Pipeline Heating and Tracing
• Jacketed Vessels and Tanks
The built-in electronic temperature and process controller features separate PID algorithms for heat and cool control modes, dual display of setpoint and process temperatures and simple configuration parameters with alphanumeric cues. Even though these systems are sophisticated and state of the art, they are still easy to use and require very little training to program and operate. Standard NPT threaded piping connections provide for convenient hook up to external piping.

kW Volts Phase Pump
Motor
(HP)
DIM (In.) Cooling
Type
Model No. Wt.
(Lb.)
H W D
4.524033/4291525Open LoopCMX-250-4/240200
4.548033/4291525Open LoopCMX-250-4/480200
4.524033/4291525Closed LoopCMX-250-4C/240215
4.548033/4291525Closed LoopCMX-250-4C/480215
924033/4291525Open LoopCMX-250-9/240200
948033/4291525Open LoopCMX-250-9/480200
924033/4291525Closed LoopCMX-250-9C/240215
948033/4291525Closed LoopCMX-250-9C/480215
1224033/4291525Open LoopCMX-250-12/240200
1248033/4291525Open LoopCMX-250-12/480200
1248033/4291525Closed LoopCMX-250-12C/480215
1224033/4291525Closed LoopCMX-250-12C/240215
1824033/4291525Open LoopCMX-250-18/240200
1848033/4291525Open LoopCMX-250-18/480200
1848033/4291525Closed LoopCMX-250-18C/480215
1848033/4291525Closed LoopCMX-250-18C/480215
2424033/4291525Open LoopCMX-250-24/240200
2448033/4291525Open LoopCMX-250-24/480200
2424033/4291525Closed LoopCMX-250-24C/240215
2448033/4291525Closed LoopCMX-250-24C/480215
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

how large of an insulated vessel can this heat?

Asked by: fbMike
Thank you for contacting Omega. Please contact our Tech Support with more detail about your application so we can help you to select the appropriate product for your needs.
Answered by: Jane
Date published: 2018-12-19
  • y_2024, m_4, d_17, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_CMX-250-24-480-NM, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration