Added to Your Shopping Cart
The Silicone Rubber Enclosure Heaters are offered up to 120 W with or without an included thermostat, and are bonded to an aluminum plate for installation.
Added to Your Shopping Cart
The Compact Enclosure Fan Heaters offer a high power output (60 to 230W) relative to their size using a PTC heating element, and can operate up to 70°C.
Added to Your Shopping Cart
The Vertical Compact Fan Heaters offer a high power output (100 to 400W) relative to their size using a PTC heating element, and can operate up to 45°C.
Added to Your Shopping Cart
The Touch-Safe Enclosure Heater is offered as 10 and 20W and has a low surface temperature due to its double insulated construction, and a built-in thermostat.
Added to Your Shopping Cart
The Silicone Rubber Enclosure Heaters are offered up to 250 W with or without an included thermostat, and are vulcanized to an aluminum plate for installation.
Added to Your Shopping Cart
The Low Inrush Current Enclosure Heaters are available up to 65W optimized for a low inrush current, and operates up to 70°C with a plastic heat guard.
Added to Your Shopping Cart
The Compact Enclosure Fan Heaters offer a high power output (10 to 40W) relative to their size using a PTC heating element, and can operate up to 70°C.
Added to Your Shopping Cart
The Touch-Safe Enclosure Heater is offered up to 150W featuring a low surface temperature due to its double insulated construction, and a built-in thermostat.
Added to Your Shopping Cart
Enclosure Fan Heaters available as 550 or 650W with adjustable thermostat are mountable vertically on DIN rail systems for even heating of a control cabinet.
Added to Your Shopping Cart
The Natural Convection Enclosure Heater is available up to 100W and rated up to 200°C using PTC heater technology with no switching components.
Added to Your Shopping Cart
The Touch-Safe Enclosure Heater is offered up to 150W, and has a low surface temperature due to its double insulated construction
Added to Your Shopping Cart
The Compact Enclosure Fan Heaters offer a high power output (300 to 800W) relative to their size using a PTC heating element, and can operate up to 50°C.
Added to Your Shopping Cart
The UL recognized Surface Mount Finned Channel Strip Enclosure Heaters are available as 200 or 700W with a variety of lengths, and can operate up to 650°C.
Added to Your Shopping Cart
Enclosure Fan Heaters available with 950W and an adjustable thermostat are mountable horizontally on DIN rail systems for even heating of a control cabinet.
Added to Your Shopping Cart
Hazardous Area Heaters offered with 50W or 100W have a large convection surface and can be operated in areas with explosion hazard within -60°C and +60°C.
Added to Your Shopping Cart
The Surface Spot Heaters are ideal for single component, compact heating up to 13W, while being able to operate up to 70°C.
Added to Your Shopping Cart
The 3 Mode Compact Fan Heater can operate at 200/300/400W with a compact design using a PTC heater, and can be used within control boxes or devices like ATMs.
Added to Your Shopping Cart
The Miniature Semiconductor Enclosure heater is ideal for small enclosures with 13W and a wide range of supply voltages, and can operate up to 70°C.
Added to Your Shopping Cart
Hazardous Area Heaters offered with 50W or 100W have a large convection surface and can be operated in areas with explosion hazard within -60°C and +85°C.
Added to Your Shopping Cart
Slimline Lamp with On/Off Switch and Motion Sensor