NEMA Type 12 Steel Sloping Front Pushbutton Enclosures for 22mm & 30.5mm Push Buttons

$250.31

Item# SCE-10PBA

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $250.31
5-9 $237.79
10-24 $232.79
25-49 $222.78
50-99 $217.77
100-199 $212.76
200+ $193.42

In stock

Lead Time ( If not in Stock): 2 weeks

NEMA Type 12 Steel Sloping Front Pushbutton Enclosures for 22mm & 30.5mm Push Buttons SCE-10PBA SCE-10PBA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 151ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • 0.075" Carbon Steel
  • Continuously Welded Seams
  • Captivated Cover Screws Thread Into Sealed Wells
  • 4-Way Pushbutton Holes Accept All Brands of Oil-Tight Pushbuttons, Switches and Pilot Lights
  • Oil-Resistant Gasket
  • NEMA 12/13 Environmental Rating

Product info

Size
7.25 in H x 13.00 in W x 6.75 in D(C) x 6.78 in D(D)
Enclosure Material
Carbon Steel
Closure Type
Captivated Cover Screws Thread Into Sealed Wells
Enclosure Color
Light gray
Works With
NEMA Type 12 Front Sloping 30.5 mmPushbutton
Features
10 Push Button

Product Specs

Application
Designed to offer protection for all standard brands of oil-tight pushbuttons, switches, and pilot lights where slanted surfaces are desired. It offers protection from dust, dirt, oil and water.

Finish
ANSI-61 gray powder coating inside and out over phosphatized surfaces.

Industry Standards
NEMA Type 12 & Type 13
UL Listed Type 12
CSA Type 12
IEC 60529 IP 55
SCE_PBA Series Dimension Diagrams

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 124ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Pedestal Base 24.00 x 24.00 x 1.00
$314.12
0 In Stock
Base and Column Accessories
Pedestal Base 18.00 x 18.00 x 1.00
$161.78
0 In Stock
Straight Column 4.00 x 4.00 x 35.00
$258.02
0 In Stock
30mm to 22mm Adapter (mount 22mm PB's in 30mm holes), stainless steel
$25.24
1 In Stock
Straight Column 6.00 x 6.00 x 35.00
$401.14
0 In Stock
CABINET Accessories
8' Power cord with M16 cable gland strain relief, 3x16 AWG, 250Vac max.
$10.50
10 In Stock
Pedestal Base and Column Accessories
Angled Column 6.00 x 6.00 x 35.00
$480.07
0 In Stock
Angled Column 4.00 x 4.00 x 35.00
$318.30
0 In Stock

en-US
en
Save Configuration