text.skipToContent text.skipToNavigation

NEMA Type 4 Enviroline® Series Single Door Outdoor Electrical Enclosures for Flange Mounted Disconnects

$475.45

Item# SCE-20XEL2108LP

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $475.45
5-9 $451.68
10-24 $442.17
25-49 $423.15
50-99 $413.64
100-199 $404.13
200+ $367.39

In stock

Lead Time ( If not in Stock): 2 weeks

NEMA Type 4 Enviroline® Series Single Door Outdoor Electrical Enclosures for Flange Mounted Disconnects SCE-20XEL2108LP SCE-20XEL2108LP
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • 0.075" Carbon Steel
  • Seams Continuously Welded and Ground Smooth
  • Flange Trough Collar Around All Sides Of Door Opening
  • Oil-Resistant Gasket
  • Collar Studs Provided for Mounting Optional Panels
  • Disconnect Cutout Provided On Flange
  • Concealed Hinge
  • Doors Are Interchangeable and Easily Removed By Pulling Hinge Pins
  • 3-Point Latching Mechanism
  • Latches Are Opened Or Closed With A Screwdriver (Optional Tamper-Resistant Inserts Are Available)
  • Mounting Holes on Back of Enclosure
  • Mounting Hardware, Sealing Washer and Hole Plug Included
  • Ground Stud On Door and Body
  • Black Zinc Die Cast Coinproof/ Padlocking Handle
  • Disconnect Switch (or Circuit Breaker) and Operating Mechanism Are Not Furnished with This Enclosure

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Size
Enclosure Material
Closure Type
Enclosure Color
Works With


Product Specs

Application
DISCONNECT ENCLOSURE TYPE 1
The SCE-XEL outdoor electrical enclosure is designed to house most standard type disconnects. For outdoor application a drip shield is recommended.

Finish
ANSI-61 gray powder coating inside and out over phosphatized surfaces. Optional panels are powder coated white.

Industry Standards
NEMA Type 4, 12 & 13
UL Listed Type 4, & 12
CSA Type 4 & 12
IEC 60529 IP 66

SCE_XEL Product Diagram