Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Incoloy Immersion Heater 2" NPT Solution Water Thermostat

Immersion heaters, Incoloy Sheath—2" NPT fitting

$2,201.57

Item# ARMTI-2505/240V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $2,201.57
5-9 $2,091.49
10-24 $2,047.46
25-49 $1,959.40
50-99 $1,915.37
100+ $1,871.33

In stock

Lead Time (If not in stock): 5 weeks
Immersion heaters, Incoloy Sheath—2" NPT fitting ARMTI-2505/240V ARMTI-2505/240V
  • The Ideal Immersion Heater for Severe, Hard Water pH 5 to 9
  • Integral Thermostat
  • 2' NPT Stainless Steel Fitting with 2 Heating Elements
  • Available with NEMA-1 Rated General Purpose Enclosure, or Explosion Resistant Enclosure

ARMTI-2505/240V Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Heating Element Length
Power
Power Density
Supply Voltage
Enclosure Type
Maximum Operating Temperature
Minimum Operating Temperature
Form Factor
Connection Type
Supply Voltage Type
Heated Medium
Sheath Material
Features


Please Note: The integral thermostat functions as a temperature control only. This is not a fail safe device. An approved pressure or temperature control should be used with these heaters to assure safe operation. See Section P for our selection of control devices.

SPECIFICATIONS
Wattage: 2 to 15 kW Power: 240, or 480V: 1 phase Sheath: 475" diameter Incoloy Screw Plug: 2" NPT Stainless Steel Thermostat: Bulb and capillary Enclosure: General Purpose, NEMA-1 rated, or type E2 moisture resistant/explosion resistant enclosure.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 44ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration