-
All Products
-
ContactHelpTechnical Reference1-888-826-6342 | 1-203-359-1660 (US & Canada)
-
ContactHelpTechnical Reference1-888-826-6342 | 1-203-359-1660 (US & Canada)
- Sign In
- Register
- Resources
- Services
-
ContactHelpTechnical Reference1-888-826-6342 | 1-203-359-1660 (US & Canada)
-
ContactHelpTechnical Reference1-888-826-6342 | 1-203-359-1660 (US & Canada)
- Sign In
- Register
Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Something went wrong
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
- Home
- Industrial Heaters
- Immersion Heaters
- Lightweight Oil Immersion Heater with Integral Thermostat—2" NPT Steel Fitting
Lightweight Oil Immersion Heater with Integral Thermostat—2" NPT Steel Fitting
$1,003.00
Item# ARMTO-2155/120V
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $1,003.00 |
5-9 | $952.85 |
10-24 | $932.79 |
25-49 | $892.67 |
50-99 | $872.61 |
100+ | $852.55 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
In stock
Lead Time ( If not in Stock): 5 weeks
Lightweight Oil Immersion Heater with Integral Thermostat—2" NPT Steel Fitting ARMTO-2155/120V ARMTO-2155/120V
- bvseo_sdk, java_sdk, bvseo-4.0.0
- CLOUD, getAggregateRating, 117ms
- REVIEWS, PRODUCT
- bvseo-msg: The resource to the URL or file is currently unavailable.;
- Built-In Thermostat— Three Temperature Ranges Available
- 1.5 to 6 KW
- 120, 208 240 or 480 V, 1 Phase
- Rugged, 2 Element Design
- Premium Grade Steel Sheath
- Lower Watt Densities for Heating Lightweight Oils
Product info
Form Factor
Screw Plug Immersion
Connection Type
2" NPT
Heating Element Length
11 3⁄4"
Power
1.5 kW
Power Density
24 W/in2
Supply Voltage
120V
Supply Voltage Type
1 Phase
Heated Medium
Light Weight Oil
Sheath Material
Steel
Enclosure Type
General Purpose NEMA-1 rated
Maximum Operating Temperature
550°F
Minimum Operating Temperature
200°F
Features
Integral Thermostat
Product Specs
Please Note: The integral thermostat functions as a temperature control only. This is not a fail safe device. An approved pressure and/or temperature limit control should be used with these heaters to assure safe operation. See the Temperature section for our selection of control devices.

/*Designate voltage, i.e., insert 120 for 120 Vac, 208 for 208 Vac, 240 for 240 Vac, or 480 for 480 Vac.
/** Designate voltage, ie., insert 208 for 208 Vac, 240 for 240 Vac, or 480 for 480 Vac.
†Heaters with Temperature Ranges 200-550°F are not UL listed.
Caution: Explosion resistant type E2 construction refers to heater design features which provide explosion resisting containment of electrical wiring according to National Electric Code. Abnormal application or use of heaters which results in excessive temperatures can create hazardous conditions which can lead to fire
Consult Section Z for data on allowable watt densities for more viscous materials.

kW | W/in2 | No. Htg. Elem. | Dim.B in(cm) | †Temp.Range 200-550°F Model No. | Temp.Range 60-250°F Model No. | Temp.Range 0-100°F Model No. | ||
ARMTO- 2 Series with General Purpose Enclosure | ||||||||
1.5 | 24 | 2 | 11¾ (30) | ARMTO-2155/* | ARMTO-2155T2/* | ARMTO-2155T1/* | ||
2 | 24 | 2 | 17¾ (45) | ARMTO-2205/* | ARMTO-2205T2/* | ARMTO-2205T1/* | ||
2.5 | 26 | 2 | 19 5/8 (50) | ARMTO-2255/* | ARMTO-2255T2/* | ARMTO-2255T1/* | ||
3 | 23 | 2 | 24 7/8 (63) | ARMTO-2305/* | ARMTO-2305T2/* | ARMTO-2305T1/* | ||
4 | 23 | 2 | 32¾ (83) | ARMTO-2405/* | ARMTO-2405T2/* | ARMTO-2405T1/* | ||
5 | 23 | 2 | 40¼ (102) | ARMTO-2505/* | ARMTO-2505T2/* | ARMTO-2505T1/* | ||
6 | 23 | 2 | 47¾ (121) | ARMTO-2605/** | ARMTO-2605T2/** | ARMTO-2605T1/** | ||
ARMTO-2 Series with Moisture Resistant/Explosion Resistant Enclosure | ||||||||
1.5 | 24 | 2 | 1¾ (30) | ARMTO-2155E2/* | ARMTO-2155E2T2/* | ARMTO-2155E2T1/* | ||
2 | 24 | 2 | 17¾ (45) | ARMTO-2205E2/* | ARMTO-2205E2T2/* | ARMTO-2205E2T1/* | ||
2.5 | 26 | 2 | 19 5/8 (50) | ARMTO-2255E2/* | ARMTO-2255E2T2/* | ARMTO-2255E2T1/* | ||
3 | 23 | 2 | 24 7/8 (63) | ARMTO-2305E2/* | ARMTO-2305E2T2/* | ARMTO-2305E2T1/* | ||
4 | 23 | 2 | 32¾ (83) | ARMTO-2405E2/* | ARMTO-2405E2T2/* | ARMTO-2405E2T1/* | ||
5 | 23 | 2 | 40¼ (102) | ARMTO-2505E2/* | ARMTO-2505E2T2/* | ARMTO-2505E2T1/* | ||
6 | 23 | 2 | 47¾ (121) | ARMTO-2605E2/** | ARMTO-2605E2T2/** | ARMTO-2605E2T1/** |
/** Designate voltage, ie., insert 208 for 208 Vac, 240 for 240 Vac, or 480 for 480 Vac.
†Heaters with Temperature Ranges 200-550°F are not UL listed.
Caution: Explosion resistant type E2 construction refers to heater design features which provide explosion resisting containment of electrical wiring according to National Electric Code. Abnormal application or use of heaters which results in excessive temperatures can create hazardous conditions which can lead to fire
Consult Section Z for data on allowable watt densities for more viscous materials.
- bvseo_sdk, java_sdk, bvseo-4.0.0
- CLOUD, getReviews, 24ms
- REVIEWS, PRODUCT
- bvseo-msg: The resource to the URL or file is currently unavailable.;
- bvseo_sdk, java_sdk, bvseo-4.0.0
- CLOUD, getContent, 128ms
- QUESTIONS, PRODUCT
- bvseo-msg: The resource to the URL or file is currently unavailable.;
Request an RoHS Status