Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Incoloy Immersion Heater 2" NPT Clean Water

Compact Immersion Heater for Difficult Clean Liquids–2" NPT Fitting

$1,524.50

Item# CH-SD-504

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,524.50
5-9 $1,448.28
10-24 $1,417.79
25-49 $1,356.81
50-99 $1,326.32
100+ $1,295.83

In stock

Lead Time (If not in stock): 4 weeks
Compact Immersion Heater for Difficult Clean Liquids–2" NPT Fitting CH-SD-504 CH-SD-504
  • Incoloy Sheath for Compatibility with More Difficult Clean Liquids
  • 2" NPT Brass Screwplug with Compact 3 Element Design
  • 5 to 10 kw
  • General Purpose, NEMA-1 Rated Enclosure

CH-SD-504 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Heating Element Length
Power
Supply Voltage
Supply Voltage Type
Form Factor
Connection Type
Power Density
Heated Medium
Sheath Material
Enclosure Type


The OMEGALUX™ CH-SD Series features a compact 3 element heater design with a 2" brass screw plug. The Incoloy sheath allows compatibility with difficult clean liquids. A popular application for CH-SD Series is heating for industrial dishwashing equipment.

Please Note: This immersion heater should be used with an approved temperature control device to assure safe operation. See Section P for our selection of process controllers.

SPECIFICATIONS
Wattage: 5 to 10 kW
Power: 208, 240, or 480V
Sheath: .430" 1(cm) Diameter Incoloy
Screw Plug: NPT brass 2"
Watt Density: 50 W/in2
Enclosure: Compact General Purpose
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration