Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Incoloy Immersion Heater 2" NPT Solution Water

Screw Plug Immersion Heaters for Solution Water Applications

$1,771.07

Item# EMTI-360E2/240

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,771.07
5-9 $1,682.52
10-24 $1,647.10
25-49 $1,576.25
50-99 $1,540.83
100+ $1,505.41

In stock

Lead Time (If not in stock): 5 weeks
Screw Plug Immersion Heaters for Solution Water Applications EMTI-360E2/240 EMTI-360E2/240
  • 2 NPT Stainless Steel Screw Plug
  • Incoloy Sheath Elements
  • High Watt Density (45 W/in2)
  • 3 to 18 kW

EMTI-360E2/240 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Heating Element Length
Power
Supply Voltage
Sheath Material
Enclosure Type
Form Factor
Connection Type
Power Density
Supply Voltage Type
Heated Medium


SPECIFICATIONS
Wattage: 3 to 18 kW
Power: 240 to 480 V, 3 phase
Watt Density: 45 W/in2
Screw Plug: 2 NPT stainless steel
Enclosures: E1 general purpose, NEMA 1 (IP00) rated, or type E2 moistureresistant/ explosion-resistant enclosure.2

kW Volts W/in2 No. Htg.
Elem.
E1 General Purpose Enclosure1 E2 Moisture Resis/Explosion Resis.2
Dim. B
cm (in)
Model No. Wt.kg (lb) Model No. Wt.kg (lb)
3 240 45 3 19.7 (7 3/4) EMTI-330/* 2.3 (5) EMTI-330E2/* 3.6 (8)
3 480 45 3 19.7 (7 3/4) EMTI-330/* 2.3 (5) EMTI-330E2/* 3.6 (8)
6 240 45 3 45 (17 3/4) EMTI-360/* 2.7 (6) EMTI-360E2/* 4.0 (9)
6 480 45 3 45 (17 3/4) EMTI-360/* 2.7 (6) EMTI-360E2/* 4.0 (9)
9 240 45 3 63 (24 7/8) EMTI-390/* 3.2 (7) EMTI-390E2/* 4.5 (10)
9 480 45 3 63 (24 7/8) EMTI-390/* 3.2 (7) EMTI-390E2/* 4.5 (10)
12 240 45 3 82 (32 7/16) EMTI-3120/* 4.0 (9) EMTI-3120E2/* 5.4 (12)
12 480 45 3 82 (32 7/16) EMTI-3120/* 4.0 (9) EMTI-3120E2/* 5.4 (12)
15 240 45 3 103 (40 3/8) EMTI-3150/* 4.5 (10) EMTI-3150E2/* 6.0 (13)
15 480 45 3 103 (40 3/8) EMTI-3150/* 4.5 (10) EMTI-3150E2/* 6.0 (13)
18 240 45 3 122 (47 7/8) EMTI-3180/* 5.4 (12) EMTI-3180E2/* 6.8 (15)
18 480 45 3 122 (47 7/8) EMTI-3180/* 5.4 (12) EMTI-3180E2/* 6.8 (15)
* Designate voltage, i.e., “240” for 240 Vac or “480” for 480 Vac.
1 Heaters with general purpose enclosures are UL listed and CSA certified.
2 Heaters with moisture-resistant/explosion-resistant enclosures are CSA NRTL/C certified and are not intended for use in hazardous areas.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration