Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Copper Immersion Heater 1" NPT for Clean Water

Screw Plug Immersion Heaters for Clean Water Applications

$240.53

Item# MT-750/240

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $240.53
5-9 $228.50
10-24 $223.69
25-49 $214.07
50-99 $209.26
100+ $204.45

In stock

Lead Time (If not in stock): 5 weeks
Screw Plug Immersion Heaters for Clean Water Applications MT-750/240 MT-750/240
  • 1' NPT Brass Screw Plug
  • Copper Sheath Element
  • High Watt Density (64 to 86 W/in2)
  • 0.75 to 3 kW

MT-750/240 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Heating Element Length
Power
Power Density
Supply Voltage
Enclosure Type
Form Factor
Connection Type
Supply Voltage Type
Heated Medium
Sheath Material


SPECIFICATIONS
Wattage: 0.75 to 3 kW
Power: 120 or 240 V, 1 phase
Watt Density: 64 to 86 W/in2
Screw Plug: 1 NPT brass screw plug
Enclosures: E1 general purpose, NEMA 1 rated, or type E2 moisture-resistant/explosion-resistant enclosure.2

kW Volts W/in2 No. Htg.
Elem.
E1 General Purpose Enclosure1 E2 Moisture Resis/Explosion Resis.2
Dim. B
cm (in)
Model No. Wt.kg (lb) Model No. Wt.kg (lb)
0.7512064116 (6 5/16 )MT-750/*0.9 (2)MT-750E2/*2.3 (5)
0.7524064116 (6 5/16 )MT-750/*0.9 (2)MT-750E2/*2.3 (5)
112085116 (6 5/16 )MT-1000/*0.9 (2)MT-1000E2/*2.3 (5)
124085116 (6 5/16)MT-1000/*0.9 (2)MT-1000E2/*2.3 (5)
1.2512083120 (8 1/16)MT-1250/*0.9 (2)MT-1250E2/*2.3 (5)
1.2524083120 (8 1/16)MT-1250/*0.9 (2)MT-1250E2/*2.3 (5)
1.512086123.5 (9 1/4)MT-1500/*0.9 (2)MT-1500E2/*2.3 (5)
1.524086123.5 (9 1/4)MT-1500/*0.9 (2)MT-1500E2/*2.3 (5)
212083131 (12 1/4)MT-2000/*0.9 (2)MT-2000E2/*2.3 (5)
224083131 (12 1/4)MT-2000/*0.9 (2)MT-2000E2/*2.3 (5)
2.512079141 (16 1/4)MT-2500/*0.9 (2)MT-2500E2/*2.3 (5)
2.524079141 (16 1/4)MT-2500/*0.9 (2)MT-2500E2/*2.3 (5)
312078150 (19 7/8)MT-3000/*1.4 (3)MT-3000E2/*2.7 (6)
324078150 (19 7/8 )MT-3000/*1.4 (3)MT-3000E2/*2.7 (6)
* Designate voltage, i.e., “120” for 120 Vac or “240” for 240 Vac.
1 Heaters with general purpose enclosures are UL listed and CSA certified.
2 Heaters with moisture-resistant/explosion-resistant enclosures are CSA NRTL/C certified and are not intended for use in hazardous areas.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration