Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

SS Immersion Heater 2" NPT Medium Weight Oil

Medium Weight Oil Immersion Heater with 2 Element Design-2" NPT Steel Screw Plug

$923.62

Item# MTO-2033/240V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $923.62
5-9 $877.44
10-24 $858.97
25-49 $822.02
50-99 $803.55
100+ $785.08

In stock

Lead Time (If not in stock): 5 weeks
Medium Weight Oil Immersion Heater with 2 Element Design-2" NPT Steel Screw Plug MTO-2033/240V MTO-2033/240V
  • Heavy Duty Steel Sheath for Use With Medium Weight Oils
  • Low Watt Density
  • 2 to 6kW
  • 240 and 480V, 1 Phase

MTO-2033/240V Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Heating Element Length
Power
Supply Voltage
Enclosure Type
Form Factor
Connection Type
Power Density
Supply Voltage Type
Heated Medium
Sheath Material


Please Note: This immersion heater should be used with an approved temperature control device to assure safe operation. See Section P for our selection of process controllers.

SPECIFICATIONS
Wattage: 2 to 6 kW
Power: 240 and 480V, 1 phase
Watt Density: 15 W/in²
Sheath: 0.475" diameter Screw Plug: 2" NPT steel
Enclosure: E1 General Purpose, NEMA-1 rated1, or E2 moisture resistant/explosion resistant enclosure.2
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration