Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

SS Tank Immersion Heater Over the Side Vertical Loop Element

Tank Immersion Heaters Vertical Loop–Low Profile Immersion Heaters

$616.08

Item# TAT50016

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $616.08
5-9 $585.28
10-24 $572.95
25-49 $548.31
50-99 $535.99
100+ $523.67

In stock

Lead Time (If not in stock): 6 weeks
Tank Immersion Heaters Vertical Loop–Low Profile Immersion Heaters TAT50016 TAT50016
  • NEMA 4 (Moisture Resistant) Housing with Integral Grounding Terminal is Standard; Other Nema Ratings Available
  • Low-Profile Design with Adjustable SS Mounting Bracket
  • External Power Wiring Options Including Flexible Cord/ Plug, Armor Cable, Braided or Plain Lead Wire
  • Optional Hi-Limit Thermocouple on Heater Sheath

TAT50016 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Power Density
Sheath Material
Form Factor
Heating Element Length
Riser Length
Supply Voltage
Heated Medium
Enclosure Type


This tank inmmersin heater, TAT5 series is used on open-top tanks for heating water, water-based solutions, citrus juices, plating tanks, oil tempering, salt baths and other mild corrosive solutions. Optional passivated, electropolished, or bright annealed surface treatments available for stainless steel or Incoloy® sheath designs.

Model No. Sheath Watt Density watt/in2 Watts Volts mm (inch)
A B REF
TAT50011 Copper 25 5000 240 660 (26) 381 (15) 51 (2)
TAT50012 40 7500
TAT50013 Stainless Steel 25 5000 240 660 (26) 381 (15) 70 (2.75)
TAT50014 40 7500
TAT50015 Steel 25 5000 240 660 (26) 381 (15) 51 (2)
TAT50016 40 7500
Ordering Example: TAT50011, 5000 watts immersion heater, 240 Vac.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 51ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration