Call us at 1-888-826-6342
Quantity | Price each |
---|---|
1-4 | $354.07 |
5-9 | $336.37 |
10-24 | $329.29 |
25-49 | $315.12 |
50-99 | $308.04 |
100+ | $300.96 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
60 watts/in2 (9.3 watts/cm2)—Typical Applications: Clean Water | ||||||||
Model Number | Nominal Pipe Size | Immersed Length | KW | Approximate Net Weight | ||||
---|---|---|---|---|---|---|---|---|
120V-1Ph | 120/240V | 240V-1Ph | mm | inch | kg | lbs | ||
TSP01840 | — | TSP01841 | 1 NPT 1 element | 114 | 41⁄2 | 0.5 | 1 | 2 |
TSP01842 | — | TSP01843 | 165 | 61⁄2 | 0.75 | 1 | 2 | |
TSP01844 | — | TSP01845 | 168 | 65⁄8 | 1 | 1 | 2 | |
TSP01846 | — | TSP01847 | 203 | 8 | 1.25 | 1 | 2 | |
TSP01848 | — | TSP01849 | 235 | 91⁄4 | 1.5 | 1 | 3 | |
TSP01850 | — | TSP01851 | 318 | 121⁄2 | 2 | 1 | 3 | |
TSP01852 | — | TSP01853 | 375 | 143⁄4 | 2.5 | 1 | 3 | |
TSP01854 | — | TSP01855 | 426 | 163⁄4 | 3 | 1 | 3 | |
— | — | TSP01856 | 533 | 21 | 4 | 1 | 3 | |
TSP01857 | — | TSP01858 | 11⁄4 NPT 1 element | 111 | 43⁄8 | 0.5 | 1 | 3 |
TSP01859 | — | TSP01860 | 162 | 63⁄8 | 0.75 | 1 | 3 | |
— | TSP01861 | — | 11⁄4 NPT 2 elements | 111 | 43⁄8 | 1 | 1 | 3 |
— | TSP01862 | — | 162 | 63⁄8 | 1.5 | 1 | 3 | |
— | TSP01863 | — | 216 | 81⁄2 | 2 | 1 | 3 | |
— | TSP01864 | — | 273 | 103⁄4 | 2.5 | 2 | 4 | |
— | TSP01865 | — | 381 | 15 | 3 | 2 | 4 | |
— | — | TSP01866 | 483 | 19 | 4 | 2 | 4 | |
— | — | TSP01867 | 597 | 231⁄2 | 5 | 2 | 4 | |
— | — | TSP01868 | 699 | 271⁄2 | 6 | 2 | 5 |
Model Number | Nominal Pipe Size | Immersed Length | KW | Approximate Net Weight | ||||||
---|---|---|---|---|---|---|---|---|---|---|
120V-1Ph | 120/240V | 240V-3Ph | 240/480V | 480V-3Ph | mm | inch | kg | lbs | ||
— | TSP01869 | — | TSP01870 | — | 2 NPT 2 elements | 206 | 81⁄8 | 2 | 2 | 4 |
— | TSP01871 | — | TSP01872 | — | 283 | 111⁄8 | 3 | 2 | 4 | |
— | TSP01873 | — | TSP01874 | — | 384 | 151⁄8 | 4 | 2 | 5 | |
— | TSP01875 | — | TSP01876 | — | 460 | 181⁄8 | 5 | 2 | 5 | |
— | — | — | TSP01877 | — | 537 | 211⁄8 | 6 | 3 | 6 | |
— | — | — | TSP01878 | — | 676 | 265⁄8 | 8 | 3 | 6 | |
— | — | — | TSP01879 | — | 816 | 321⁄8 | 10 | 3 | 6 | |
TSP01880 | — | TSP01881 | — | TSP01882* | 2 NPT 3 elements | 206 | 81⁄8 | 3 | 2 | 4 |
TSP01883 | — | TSP01884 | — | TSP01885* | 283 | 111⁄8 | 4.5 | 2 | 5 | |
— | — | TSP01886 | — | TSP01887 | 384 | 151⁄8 | 6 | 2 | 5 | |
— | — | TSP01888 | — | TSP01889 | 460 | 181⁄8 | 7.5 | 3 | 6 | |
— | — | TSP01890 | — | TSP01891 | 537 | 211⁄8 | 9 | 3 | 6 | |
— | — | TSP01892 | — | TSP01893 | 676 | 265⁄8 | 12 | 3 | 7 | |
— | — | TSP01894 | — | TSP01895 | 816 | 321⁄8 | 15 | 4 | 8 | |
TSP01896 | — | TSP01897 | — | TSP01898* | 21⁄2NPT 3 elements | 194 | 75⁄8 | 3 | 2 | 4 |
TSP01901 | — | TSP01899 | — | TSP01900* | 225 | 87⁄8 | 3.75 | 2 | 5 | |
— | — | TSP01902 | — | TSP01903* | 270 | 105⁄8 | 4.5 | 2 | 5 | |
— | TSP01904 | — | TSP01905 | 371 | 145⁄8 | 6 | 3 | 6 | ||
— | — | TSP01906 | — | TSP01907 | 448 | 175⁄8 | 7.5 | 3 | 6 | |
— | — | TSP01908 | — | TSP01909 | 524 | 205⁄8 | 9 | 3 | 7 | |
— | — | TSP01910 | — | TSP01911 | 664 | 261⁄8 | 12 | 4 | 8 | |
— | — | TSP01912 | — | TSP01913 | 803 | 315⁄8 | 15 | 4 | 9 | |
— | — | TSP01914 | — | TSP01915 | 943 | 371⁄8 | 18 | 5 | 10 | |
Note: Dual-Voltage heaters are 1-Phase and are wired for the higher voltage unless otherwise specified. * 3-phase only. Other 3-phase heaters are convertible to 1-phase. |
60 watts/in2 (9.3 watts/cm2)—Typical Applications: Deionized Water and Demineralized Water | ||||||||
Model Number | Nominal Pipe Size | Immersed Length | KW | Approximate Net Weight | ||||
---|---|---|---|---|---|---|---|---|
120V-1Ph | 240V-3Ph | 480V-3Ph | mm | inch | kg | lbs | ||
TSP01822 | TSP01823 | TSP01824* | 21⁄2" NPT 2 elements | 194 | 75⁄8 | 3 | 3 | 7 |
TSP01825 | TSP01826 | TSP01827* | 270 | 105⁄8 | 4.5 | 3 | 7 | |
— | TSP01828 | TSP01829 | 372 | 145⁄8 | 6 | 4 | 8 | |
— | TSP01830 | TSP01831 | 448 | 175⁄8 | 7.5 | 4 | 8 | |
— | TSP01832 | TSP01833 | 524 | 205⁄8 | 9 | 4 | 9 | |
— | TSP01834 | TSP01835 | 664 | 261⁄8 | 12 | 5 | 10 | |
— | TSP01836 | TSP01837 | 803 | 315⁄8 | 15 | 5 | 11 | |
— | TSP01838 | TSP01839 | 943 | 371⁄8 | 18 | 5 | 12 | |
Note: Dual-Voltage heaters are 1-Phase and are wired for the higher voltage unless otherwise specified. * 3-phase only. Other 3-phase heaters are convertible to 1-phase. |