text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Radiant Panel Heaters 0.3 x 0.3 m (12 x 12")

$447.75

Item# CRP20002

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $447.75
5-9 $425.36
10-24 $416.41
25-49 $398.50
50-99 $389.54
100+ $380.59

In stock

Lead Time ( If not in Stock): 8 weeks

Radiant Panel Heaters 0.3 x 0.3 m (12 x 12") CRP20002 CRP20002
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 143ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Modular Panels
  • New Cost Effective and Self-Contained Ceramic Infrared Panel Heater
  • Offers Ease of Installation and Trouble-Free Performance
  • Standard Colors are Metamorphing Yellow (Cold) to Orange (Hot), and Traditional White. Optional Colors are Metamorphing Rose (Cold) to Grey (Hot) and Black
  • Low Profile 20 gallon Aluminized Steel or Stainless Steel Housing
  • Watt Density Range: From 11 watts/in2 to 35 watts/in2

Product info

Power
1.50 kW
Supply Voltage
120 V
Housing Material
Aluminized Steel with NEMA 1 Terminal Box (4 in2 x 2 1/8\" deep)
Power Density
11.6 W/in2

Product Specs

  • Maximum Operating Temperature 704°C (1300°F)
  • Minimum Operating Temperature 399°C (750°F)
  • Other Features Standard Colors are Metamorphing Yellow (Cold) to Orange (Hot)

Description

Aluminized Steel Housing with NEMA 1 Terminal Box (4 in2 x 21⁄8" deep)
120V 240V-1Ph 240V-3Ph 480V-1Ph 480V-3Ph  

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 108ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration