Call us at 1-888-826-6342
Quantity | Price each |
---|---|
1-9 | $215.05 |
10-24 | $204.30 |
25-49 | $200.00 |
50-99 | $191.39 |
100-199 | $187.09 |
200+ | $182.79 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Model No. | Dimensions-Inches (cm) | Watts | W/In2† | Wt. Lb.) | ||
A | B | D | ||||
TH Series | ||||||
TH-10/120V | 10 1/2 (27) | 9 1/2 (24) | 9 (23) | 400 | 17 | .75 (0.3) |
TH-12/* | 12 (30) | 11 (28) | 10 1/2 (27) | 500 | 17 | .88 (0.4) |
TH-15/* | 15 1/4 (39) | 14 1/2 (37) | 13 3/4 (35) | 750 | 18 | 1.13 (0.5) |
TH-18/* | 17 7/8 (45) | 16 7/8 (43) | 16 3/8 (42) | 1000 | 20 | 1.38 (0.6) |
TH-24/* | 23 3/4 (60) | 22 3/4 (60) | 22 1/4 (57) | 1250 | 17 | 1.38 (0.6) |
TH-30/* | 30 1/2 (77) | 29 3/8 (75) | 28 (71) | 1500 | 16 | 2.38 (1.08) |
TH-36/* | 35 7/8 (91) | 34 3/4 (88) | 33 3/8 (85) | 1750 | 15 | 2.88 (1.3) |
TH-43/* | 42 1/2 (108) | 41 3/8 (105) | 40 (102) | 1500 | 11 | 3.38 (1.5) |
TH-431/* | 42 1/2 (108) | 41 3/4 (106) | 40 (102) | 2000 | 15 | 3.38 (1.5) |
TH-48/* | 47 7/8 (122) | 46 3/4 (119) | 45 3/8 (115) | 1700 | 11 | 3.70 (1.7) |
TH-481/* | 47 7/8 (122) | 46 3/4 (119) | 45 3/8 (115) | 2250 | 14 | 3.70 (1.7) |
TH-54/* | 53 7/8 (137) | 52 3/4 (134) | 51 3/8 (130) | 2000 | 11 | 4.12 (1.9) |
TH-541/* | 53 7/8 (137) | 52 3/4 (134) | 51 3/8 (130) | 2500 | 14 | 4.12 (1.9) |
TH-64/* | 63 7/8 (162) | 62 3/4 (160) | 61 3/8 (156) | 2250 | 10 | 4.85 (2.2) |
TH-641/* | 63 7/8 (162) | 62 3/4 (160) | 61 3/8 (156) | 3000 | 13 | 4.85 (2.2) |
TH-72/* | 71 7/8 (183) | 70 3/4 (180) | 69 3/8 (176) | 2500 | 10 | 5.65 (2.6) |
TH-721/240V | 71 7/ (183) | 70 3/4 (180) | 69 3/ (176) | 3000 | 13 | 5.65 (2.6) |
Type STTH | ||||||
STTH-2307 | 23 (58) | 22 (56) | 21 1/2 (55) | 750 | 12 | 1.38 (0.6) |
STTH-2401 | 23 3/4 (60) | 22 3/4 (60) | 22 1/4 (57) | 1000 | 15 | 1.38 (0.6) |