Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Polyimide Flexible Heater with Polyimide Strain Relief

1 in Width, 4 in Length, Self-Adhesive, 5 W/in2

$62.89

Item# PLMLV-104/5-P

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $62.89
5-9 $59.75
10-24 $58.49
25-49 $55.97
50-99 $54.71
100+ $53.46

In stock

Lead Time (If not in stock): 10 weeks
1 in Width, 4 in Length, Self-Adhesive, 5 W/in2 PLMLV-104/5-P PLMLV-104/5-P
  • All polyimide strain relief and insulation
  • Optional pressure sensitive adhesive models
  • Temperature ranges from -57°C (-71°F) to 232°C (450°F)
  • Non-magnetic heating element

PLMLV-104/5-P Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Shape
Temperature range
Power Density
Power (watts)
Supply Voltage
Diameter
Width
Length
Pressure senstivie Adhesive (PSA)
Thickness
Heater Material


The PLM-Series polyimide flexible heaters are offered in a variety of sizes and watt densities. These flexible heaters are polyimide insulated with a polyimide strain relief designed to be used in various environments and hard to reach places. They feature a non-magnetic heating element and watt densities of 2.5 W/in2, 5 W/in2 or 10 W/in2.

PLM-Series heaters have a thickness of 0.01 for a low profile wherever they are installed. Self-adhesive options available for easy and simple installation and eliminate the need for clamping. Temperature ranges from -40°C (-40°F) to 149°C (300°F) for self-adhesive models and -57°C (-71°F) to 232°C (450°F) for no adhesive models.

The PLM-Series heaters are made of polyimide for increased flexibility for curved surfaces and chemical resistivity. The thin nature of these heaters makes them ideal for tight spaces and good for applications such as hot plates, airplanes, storage tanks, beakers, trays, drying chambers and more.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

For the Low Voltage polyimide heaters, can the supply voltage exceed the Omega stated 28V? For example, supply at 35V instead?

Asked by: AdAstra
The supply Voltage range is +/- 10% of 28 VDC and exceeding this may cause damage to the Heater.
Answered by: ApplicationsEngineerANB
Date published: 2024-01-30

What Pressure-sensitive adhesive is used on these?

Asked by: flyer120
Thank you for your inquiry. This product use 468 MP adhesive.
Answered by: Application Engineer CB
Date published: 2023-05-03

What is the tolerance on heater resistance? Thanks

Asked by: Bob bbbbb
The Resistance tolerance for the PLMLV series Heaters is nominally +/- 10%.
Answered by: ApplicationsEngineerANB
Date published: 2022-07-12

Is the nominal power density given with the supply voltage as AC or DC?

Asked by: AI ENG
Thank you for your inquiry. Power Density is based on DC Voltage.
Answered by: Application Engineer CB
Date published: 2024-01-30

Is this heater compatible with PID Temperature Controller Model: SYL-2362 from Auber instruments?

Asked by: jkang
Thank you for your inquiry. Yes these are compatible with that controller.
Answered by: Application Engineer CB
Date published: 2024-01-30

Can I run this on 28VDC instead of 28VAC? I assume that it rectifies the VAC signal to VDC anyway.

Asked by: EE79
Thank you for your inquiry. You may use DC Voltage.
Answered by: Application Engineer CB
Date published: 2024-01-30

Is the plm series able to handle outgassing?

Asked by: why1
Omega does not specify the outgassing on these Heaters though Polyimide has very low levels. The PLM series is generally used in atmosphere applications.
Answered by: ApplicationsEngineerANB
Date published: 2024-01-30
  • y_2024, m_5, d_14, h_2CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_2, bvpage2n
  • co_hasquestionsanswers, tq_15
  • loc_en_US, sid_PLMLV-104-5-P, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 47ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration